1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thumb Screw (Hand Tighten Bolt)【100-200 Pieces Per Package】

Thumb Screw (Hand Tighten Bolt)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A knob bolt with a handle shaped like a fan that can be easily tightened and loosened by hand.

Part Number
UB-M4X10
UB-M5X20
UB-M5X20-C
UB-M6X20
UB-M6X20-C
UB-M6X25
UB-M6X40
UB-M6X50
UB-M8X20
UB-M10X20
UB-M10X20-U
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Surface Treatment

฿ 508.96

MSB FAN BOLTS 1 Pack(s)

200 Pieces Per Package

5 Day(s) 104100.7Barrel, Passivated

฿ 301.32

MSB FAN BOLTS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105200.8Barrel, Passivated

฿ 347.43

MSB FAN BOLTS 1 Pack(s)

100 Pieces Per Package

5 Day(s) -5200.8[Chromate Plating] Chromate Plating

฿ 333.37

MSB FAN BOLTS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106201Barrel, Passivated

฿ 358.77

MSB FAN BOLTS 1 Pack(s)

100 Pieces Per Package

5 Day(s) -6201[Chromate Plating] Chromate Plating

฿ 364.81

MSB FAN BOLTS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106251Barrel, Passivated

฿ 1,209.69

MSB FAN BOLTS 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106401Barrel, Passivated

฿ 1,246.10

MSB FAN BOLTS 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106501Barrel, Passivated

฿ 770.67

MSB FAN BOLTS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108201.25Barrel, Passivated

฿ 871.24

MSB FAN BOLTS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010201.5Barrel, Passivated

฿ 999.62

MSB FAN BOLTS 1 Pack(s)

100 Pieces Per Package

5 Day(s) -10201.5Bright Chromate Plating

Loading...

  1. 1

Basic Information

Detailed Shape Butterfly Mounting Hole Shape No Basic Shape Hand tightening bolt
Material Iron Thread Type Metric coarse Additional Shape Standard
Sales Unit Box/package Application Standard Strength Class (Steel) 4.8