(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product that aims saves effort through integrating the washer and the nut, and is highly effective in preventing loosening by utilizing the spring effects from the tightened compression.
Part Number |
---|
SBS-M8-3W |
SBS-M8-C |
SBS-M8-U |
SBS-M10-C |
SBS-M10-U |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Surface Treatment | Surface Treatment (Details) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,167.74 | OPG SMALL DISK SPRING NUTS | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 8 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 1.25 | ||
฿ 1,703.23 | OPG SMALL DISK SPRING NUTS | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 8 | [Chromate Plating] Chromate | [Chromate Plating] Chromate Plating | 1.25 | ||
฿ 1,703.23 | OPG SMALL DISK SPRING NUTS | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 8 | Bright Chromate Plating | Bright Chromate Plating | 1.25 | ||
฿ 1,312.77 | OPG SMALL DISK SPRING NUTS | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 10 | [Chromate Plating] Chromate | [Chromate Plating] Chromate Plating | 1.5 | ||
฿ 1,393.55 | OPG SMALL DISK SPRING NUTS | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 10 | Bright Chromate Plating | Bright Chromate Plating | 1.5 |
Loading...
Material | Iron | Thread Type | Metric coarse | Applications, Functions | General |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?