(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.
Part Number |
---|
ZMFS-8A-SU6L |
ZMFS-10A-SU6L |
ZMFS-15A-SU6L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Outside Diameter (Ø) |
---|---|---|---|---|---|---|
฿ 669.68 | FJT SANITARY FITTING | 1 Piece(s) | 8 Day(s) | 8A | ||
฿ 605.42 | FJT SANITARY FITTING | 1 Piece(s) | 6 Day(s) | 10A | ||
฿ 669.68 | FJT SANITARY FITTING | 1 Piece(s) | 5 Day(s) | 15A |
Loading...
Type | Mini Fittings | Fitting Shape | Mini Ferrule | Connection Type 1 (Left or Large Diameter Side) | Ferrule |
---|---|---|---|---|---|
Connection Type 2 (Right or Small Diameter Side) | Weld-On | Range of Nominal Outside Diameter | 8A~15A | Fitting Material | SUS316L |
Dia., Center | Equal Dia. / concentric | Surface Finish | Machining |
How can we improve?
How can we improve?