1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Z Sanitary Low Pressure Clamp (Z2L)

Z Sanitary Low Pressure Clamp (Z2L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 608.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number
Z2L-1S
Z2L-1.5S
Z2L-2S
Z2L-2.5S
Z2L-3S
Z2L-4S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRange of Nominal Outside Diameter Nominal Outside Diameter
(Ø)

฿ 667.72

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S1S

฿ 608.80

SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S1.5S

฿ 732.24

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S2S

฿ 957.18

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 2.5S~4.5S2.5S

฿ 1,073.65

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S3S

฿ 1,339.00

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S4S

Loading...

  1. 1
 

Basic Information

Type Clamp Fitting Material SUS304 Dia., Center Equal Dia. / concentric
Surface Finish Press Processing