1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tactile Switch [D5B] (Part Number)

Limit Switches

Tactile Switch [D5B]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 939.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A multi-use touch switch for detecting objects in multiple directions.
[Features]
· Uses a slow-action switching mechanism.
· Gold-plated contacts that provide high contact reliability with micro loads.
· Allows for direct input to microcomputers, programmable microcontrollers, etc.
· Three small outer diameter variations available: M5, M8 and M10.
· Uses a panel mounting design for easier installation.

 
Part Number
D5B-1023 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Rod Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Specification of Terminal Cord / cable length
(m)
Details Type O.D. Antenna Contact format

฿ 1,093.00

฿ 933.97

Limit Switches 1 Piece(s) 8 Day(s) Plunger Type[Top Plunger] Cone PlungerNo-1.470.31.039.3Cone Plunger Shape (Resin Plunger) R0.9M10 Connector Type3Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::70
Protection Structure IP67 Contact Type Mutual insulation double-throw Mechanical Life(10,000 times) 1000
Mechanical Operation Frequency(times/min or Less) 120 Rated Operating Voltage(V) DC30V or Less Rated Conductance Current(A) 0.03
Detector element details Oil Resistant Cord φ3 0.08mm2 2-Core Direction of Operation Slow action

Please check the type/dimensions/specifications of the part D5B-1023 in the Tactile Switch [D5B] series.

Products with similar specification

Part Number
D5B-1011
D5B-1013
D5B-1015
D5B-1025
D5B-1511
D5B-1513
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Rod Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Specification of Terminal Cord / cable length
(m)
Details Type O.D. Antenna Contact format

฿ 939.00

1 Piece(s) Same day Plunger Type[Top Plunger] Hemisphere PlungerNo-1.470.31.033.3Hemisphere Plunger Shape (Resin Plunger) R4.5M10 Connector Type1Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

฿ 1,093.00

1 Piece(s) Same day Plunger Type[Top Plunger] Hemisphere PlungerNo-1.470.31.033.3Hemisphere Plunger Shape (Resin Plunger) R4.5M10 Connector Type3Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

฿ 1,260.00

1 Piece(s) 5 Day(s) Plunger Type[Top Plunger] Hemisphere PlungerNo-1.470.31.033.3Hemisphere Plunger Shape (Resin Plunger) R4.5M10 Connector Type5Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

฿ 1,270.00

1 Piece(s) Same day Plunger Type[Top Plunger] Cone Plunger--0.980.30.932.5Cone Plunger Shape (Resin Plunger) R0.8M8 Connector Type1Resin plungerM8X0.5-NC only, NO contact specifications not included

฿ 1,022.00

1 Piece(s) 5 Day(s) Rod Shape--[Spring + Metal Rod] Wire, Springs (Short Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type1Tactile (touch) switch, stainless steel wireM10X0.5Presence1b (NC only, NO specification not included)

฿ 3,541.00

1 Piece(s) Same day Rod Shape--[Spring + Metal Rod] Wire, Springs (Short Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type3Tactile (touch) switch, stainless steel wireM10X0.5Presence1b (NC only, NO specification not included)