Tactile Switch D5B

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Versatile tactile switch for detection of objects from multiple directions.
[Features]
· Adopts a slow-action switch mechanism
· Gold plating is applied to the contacts for high contact reliability under low loads
· Direct input to microcomputers, programmable controllers, and similar devices is possible
· There are three types with compact outer diameters: M5, M8, and M10
· Panel installation method adopted for easy installation
Drawing
M5 Type

D5B-501*

D5B-502*

D5B-551*
M8 Type

D5B-801*

D5B-802*

D5B-851*
M10 Type

D5B-101*

D5B-151*

D5B-102*

D5B-153*
*1. The dimensional tolerance for the parts not specified in the dimensions of each model above is +/- 0.4 mm.
Note 2. The thread section of the case has a special thread dimension (pitch 0.5 mm). Installation using standard tapping is not possible, so please use the included nut for installation.
Product Specification
Rating / Performance
| Electric Rating | 5 V DC 1 mA to 30 V DC 30 mA (resistive load) | |
|---|---|---|
| Protective structure | IP67 | |
| Durability *1 | Mechanical | More than 10 million times |
| Electrical | More than 5 million times (30 V DC 30 mA resistive load) | |
| Allowable operation speed | 5 to 500 mm/s | |
| Allowable operation frequency | Mechanical | 120 times/min |
| Electrical | 60 times/min | |
| Insulation resistance | Between each terminal and non-charged metal part: 100 MΩ (in 250 V DC mega) | |
| Contact resistance | With 1 m cable: 700 mΩ or less (initial value) With 3 m cable: 1.9 Ω or less (initial value) With 5 m cable: 3.1 Ω or less (initial value) | |
| Withstand voltage (50/60 Hz 1 min) | Between terminals of the same polarity | 250 V AC (at TTP) |
| Between each terminal and non-current-carrying metal part | AC 1,000 V (600 V for M5 type) | |
| Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm *2 |
| Impact | Endurance | Max. 1,000 m/s2 |
| Malfunction | Max. 300 m/s2 *3 | |
| Operating ambient temperature | -10 to +70°C (no freezing) | |
| Operating ambient humidity | 35 to 95% RH | |
| Actuator strength | 14.7 N *4 | |
| Weight | switch main body | approx. 14 g (M5), approx. 20 g (M8), approx. 21 g (M10) |
| Cable | approx. 10 g/m | |
*The values given above are initial values.
*1. The durability values are based on an ambient temperature of +5 to +35°C and an ambient humidity of 40 to 70% RH.
*2. For Wye spring type: 16.7 Hz, double amplitude 1 mm
*3. For Wye spring type: Max. 50 m/s2
*4. Excluding Wye spring type.

Operating characteristics

*This is a reference value.
Selection Support Information
Model Standard

Cautions and Prohibitions
Precautions for use
Handling
Do not apply excessive load to the cord. (29.42N or less)
Applying more may cause the cord to break.
When repeatedly bending the cord, ensure the bending radius is at least R20mm.
As the Wye spring type has a thin end, please be careful during handling.
Installation
- Do not tighten the nut with excessive force. Please refer to the table below for tightening torque and mounting hole dimension.
- The thread section of the base has special thread dimensions, so installation with standard tapping is not possible.
| Type | Tightening torque (maximum) |
|---|---|
| M5 | 0.98 N⋅m |
| M8 | 2.94 N⋅m |
| M10 | 3.92 N⋅m |
| Dimension/Type | M5 | M8 | M10 |
|---|---|---|---|
| A (installation hole dimension) | ⌀5 0 to +0.3 mm | ⌀8 0 to +0.3 mm | ⌀10 0 to +0.3 mm |
| B (Plate thickness) | 3-7 mm | 4-6 mm | 6-10 mm |
| C (toothed washer external dimensions) | ⌀9.2 mm | ⌀15 mm | ⌀18 mm |

Operation
- Do not subject the actuator to excessive force. The strength of the actuator is a maximum of 14.7 N, but for repeated operation, limit it to a maximum of 1.96 N (for Wye spring type, a maximum of 0.49 N).
- The operation characteristics vary depending on the direction of force (X, Y, Z).
- The tactile switch operates by having the actuator move in response to force applied to the end, which opens and closes the internal switch through its mechanism. This operates on a different principle from switches that are activated simply by touching the actuator (such as the NL limit type touch switch and the D5C cylindrical touch switch).
- If the stroke is excessive on the Wye spring type, it may cause breakage. Please limit the overall movement (TT) to the reference value.
- When using in locations where oil, water, or similar substances may come into direct contact with the switch, please attach a protective cover (protective cover is not available for sale).
- When used outdoors, malfunctions may occur due to ozone degradation and other factors. In addition, differences in the operating environment may affect durability.