(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A multi-use touch switch for detecting objects in multiple directions.
[Features]
· Uses a slow-action switching mechanism.
· Gold-plated contacts that provide high contact reliability with micro loads.
· Allows for direct input to microcomputers, programmable microcontrollers, etc.
· Three small outer diameter variations available: M5, M8 and M10.
· Uses a panel mounting design for easier installation.
Part Number |
---|
D5B-1513 |
D5B-1533 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Rod Shape Type | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Max. Stroke T.T (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Antenna | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,541.00 ฿ 2,579.97 | OMRONSWITCH | 1 Piece(s) | Same day | Rod Shape | - | - | [Spring + Metal Rod] Wire, Springs (Short Springs) | 0.05 | 14 | 30 | 111.1 | Wire spring type stainless steel wire, φ0.6 | M10 Connector Type | 3 | Tactile (touch) switch, stainless steel wire | M10X0.5 | Presence | 1b (NC only, NO specification not included) | ||
฿ 1,215.34 | OMRON SWITCH | 1 Piece(s) | Same day | Rod Shape | - | - | [Spring + Metal Rod] Wire, Springs (Long Springs) | 0.05 | 14 | 30 | 111.1 | Wire spring type stainless steel wire, φ0.6 | M10 Connector Type | 3 | Tactile (touch) switch, stainless steel wire | M10X0.5 | Presence | 1b (NC only, NO specification not included) |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::70 |
---|---|---|---|---|---|
Protection Structure | IP67 | Contact Type | Mutual insulation double-throw | Mechanical Life(10,000 times) | 1000 |
Mechanical Operation Frequency(times/min or Less) | 120 | Rated Operating Voltage(V) | DC30V or Less | Rated Conductance Current(A) | 0.03 |
Detector element details | Oil Resistant Cord φ3 0.08mm2 2-Core | Direction of Operation | Slow action |
How can we improve?
How can we improve?