(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact heavy equipment limit switch with improved seal, impact-resistance and load-resistance.
[Features]
· Double sealing structure of the rotary shaft has been further reinforced and the gasket full cover system, etc., ensures sealing.
· Models with fluoroelastomer available separately for effective resistance to chemicals.
· A block mount method is adopted to minimize time loss during maintenance.
· Four circuit double-break models available for complex operations.
Part Number |
---|
D4A-1101N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage | Switch Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,990.00 ฿ 3,419.83 | OMRON SWITCH | 1 Piece(s) | Same day | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | UL / GB(CCC) / CSA | 0.39 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, standard type | No | - | - | 0.39 | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - |
Loading...
Main Body Size | Small | Protection Structure | IP67 | Mechanical Operation Frequency(times/min or Less) | 300 |
---|
Please check the type/dimensions/specifications of the part D4A-1101N in the Compact Heavy Equipment Limit Switch [D4A-□N] series.
Part Number |
---|
D4A-1102N |
D4A-1103N |
D4A-1105N |
D4A-1108N |
D4A-1109N |
D4A-1110N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage | Switch Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,970.00 | 1 Piece(s) | 50 Day(s) | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | CSA / UL / GB(CCC) | 0.39 | - | 7 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, high-sensitivity type | No | - | - | 0.39 | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - | ||
฿ 5,538.00 | 1 Piece(s) | 45 Day(s) | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | CSA / UL / GB(CCC) | 0.2 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, light operation type | No | - | - | 0.2 | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - | ||
฿ 4,722.00 | 1 Piece(s) | 45 Day(s) | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | CSA / UL / GB(CCC) | 0.39 | - | 65 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, holding type | No | - | - | 0.39 | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - | ||
฿ 4,722.00 | 1 Piece(s) | 45 Day(s) | Plunger Type | Standard | [Top Plunger] Top, Plunger | - | - | - | -20~100 | - | - | - | - | 2-circuit Double-break | 5000 | - | - | - | - | - | - | - | Horizontal plunger type | No | - | - | - | - | - | 1/2-14NPT | Adjustable type | - | - | - | - | - | 80 / 125 / 250 / 600 | 8 / 14 / 30 / 125 / 250 | 2-circuit double-break type | ||
฿ 4,970.00 | 1 Piece(s) | 50 Day(s) | Plunger Type | Standard / Cold Resistance | [Top Plunger] Standard Shape | No | - | - | -40~100 | CSA / UL / GB(CCC) | 17.65 | 1.6 | - | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 97.5 | - | - | Top plunger type, standard type | No | 5.1 | 46±0.8 | - | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | Stainless Steel Plunger | 1a1b | - | - | - | ||
฿ 2,835.00 | 1 Piece(s) | 5 Day(s) | Plunger Type | Standard / Cold Resistance | [Roller Plungers] Roller Type | No | - | - | -40~100 | CSA / UL / GB(CCC) | 17.65 | 1.6 | - | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 97.5 | - | - | Top plunger type, roller type | No | 5.1 | 56±0.8 | - | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | Stainless Steel Roller | 1a1b | - | - | - |
How can we improve?
How can we improve?