(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The outer diameter of the highly intermittent thread is slightly greater than the diameter of standard screw areas and the contact surface area is decreased due to the thread being so low, thus preventing synthetic resin degradation caused by friction and preventing damage to male screws.
Part Number |
---|
PLXB3-8-3W |
PLXB3-12-3W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L or l (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,930.90 | CRO PLAX BIND SCREW | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 8 | ||
฿ 1,438.52 | CRO PLAX BIND SCREW | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 12 |
Loading...
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 3 | Detailed Shape | Bind |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Steel |
Surface Treatment (Details) | Trivalent White | Tip shape | Flat End | Additional Shapes | Standard |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?