(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, tin cobalt, black paint
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6.58 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SCM | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 4,769.53 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SCM | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,199.24 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | 0.5 | [Steel] SCM | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,575.67 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,324.87 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 10 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,615.71 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,942.56 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 10 Day(s) | 10 | 6 | 14 | 1 | [Steel] SCM | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,324.96 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 6.58 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 3,742.48 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 6.58 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 7.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 4,684.19 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,964.96 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 7.50 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 7.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 7.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 8.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 8.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 10.82 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 8.86 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 8.86 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 2,712.39 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,676.96 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,937.53 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 11.59 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 10.98 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 10.98 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 11.14 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 11.14 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 11.74 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 12.66 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SCM | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 5.37 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 5.37 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 5.37 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 3,123.81 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SCM | Black Oxide Coating | Box/package | ||
฿ 6.13 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 20 | 0.5 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 5.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 5.53 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 5.68 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.74 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 6.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 7.50 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 8.52 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 7.65 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 7.65 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 7.65 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 8.25 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 1,129.53 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SCM | Black Oxide Coating | Box/package | ||
฿ 10.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 9.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 9.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 9.93 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 9.93 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 11.45 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SCM | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 2,936.39 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 3 | 6 | 0.5 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,308.58 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 3 | 8 | 0.5 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,308.58 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 3 | 10 | 0.5 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,308.58 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 3 | 12 | 0.5 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,386.67 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 3 | 16 | 0.5 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,606.86 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 3 | 20 | 0.5 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,911.24 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 4 | 6 | 0.7 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 4,846.45 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,308.58 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 4 | 10 | 0.7 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,308.58 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 4 | 12 | 0.7 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,756.30 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 4 | 15 | 0.7 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,786.53 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 4 | 16 | 0.7 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,958.87 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 4 | 20 | 0.7 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,575.67 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 5 | 8 | 0.8 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,983.62 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,324.87 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 5 | 12 | 0.8 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,343.01 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 5 | 14 | 0.8 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,382.32 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 5 | 16 | 0.8 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,483.12 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 5 | 20 | 0.8 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,615.71 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 5 | 25 | 0.8 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 12.58 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 5 | 30 | 0.8 | [Steel] SCM | [Chromate Plating] Black Chromate | Low Quantity (can be purchased from one) | ||
฿ 1,343.30 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 5 | 35 | 0.8 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,857.14 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 10 | 1 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,904.31 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 12 | 1 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,942.56 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 14 | 1 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,991.54 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 16 | 1 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 2,071.36 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 20 | 1 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,508.09 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 6 | 25 | 1 | [Steel] SCM | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,524.19 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SCM | [Tin Plating] Tin cobalt | Box/package | ||
฿ 3,524.19 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SCM | [Tin Plating] Tin cobalt | Box/package | ||
฿ 3,524.19 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SCM | [Tin Plating] Tin cobalt | Box/package | ||
฿ 5,080.39 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SCM | [Tin Plating] Tin cobalt | Box/package | ||
฿ 3,610.67 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SCM | [Tin Plating] Tin cobalt | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard / Washer Included |
Application | Standard |
How can we improve?
How can we improve?