1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Trimmer PD-3 (SW+Large-Diameter, Flat W)【1-350 Pieces Per Package】

Hex Trimmer PD-3 (SW+Large-Diameter, Flat W)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 19.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent white, bright chromate plating, chromate plating

Part Number
HXNB3-ST3W-M6-15
HXNB3-ST3W-M6-20
HXNB3-ST3W-M6-25
HXNB3-ST3W-M6-40
HXNB3-ST3W-M8-16
HXNB3-ST3W-M8-20
HXNB3-ST3W-M8-25
HXNB3-STC-M6-15
HXNB3-STC-M6-20
HXNB3-STC-M6-25
HXNB3-STC-M6-40
HXNB3-STC-M8-16
HXNB3-STC-M8-20
HXNB3-STU-M6-15
HXNB3-STU-M6-20
HXNB3-STU-M6-25
HXNB3-STU-M6-40
HXNB3-STU-M8-16
HXNB3-STU-M8-20
HXNB3-STU-M8-25
HXNB3-SUS-M6-12SALE
HXNB3-SUS-M6-15
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

฿ 1,896.77

BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 106151[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,858.06

BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 106201[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,838.71

BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 106251[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,161.29

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 106401[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,336.39

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 108161.25[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,401.15

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 108201.25[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,509.68

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 108251.25[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,490.32

BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) -6151[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

฿ 1,440.77

BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) -6201[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

฿ 1,451.61

BOLT 1 Pack(s)

250 Pieces Per Package

14 Day(s) -6251[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

฿ 1,142.86

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -6401[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

฿ 1,056.77

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -8161.25[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

฿ 1,103.23

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -8201.25[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

฿ 1,490.32

BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) -6151[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 1,440.77

BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) -6201[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 1,451.61

BOLT 1 Pack(s)

250 Pieces Per Package

14 Day(s) -6251[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 965.04

BOLT 1 Pack(s)

150 Pieces Per Package

14 Day(s) -6401[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 1,056.77

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -8161.25[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 1,045.16

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -8201.25[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 1,103.23

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -8251.25[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 19.74

฿ 9.11

BOLT 1 Piece(s) Same day 106121[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)

฿ 22.86

BOLT 1 Piece(s) Available 5 Day(s) 106151[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Basic Shape Hex Thread Type Metric coarse
Tip Shape Flat End Additional Shape Washer Included Application Standard