(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, German brown plating, black paint
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,703.23 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,207.74 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,567.74 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,475.05 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 1,517.72 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,364.19 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 1,521.53 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,256.39 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,256.39 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,104.39 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,649.53 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,258.06 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,225.15 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 12 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 1,045.16 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 905.81 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 940.96 | FASTENING | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 18 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 956.13 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,229.34 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,157.42 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,088.39 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 45 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 948.39 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 783.87 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 1,184.00 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | - | Box/package | ||
฿ 1,263.87 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | - | Box/package | ||
฿ 1,092.19 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | - | Box/package | ||
฿ 1,147.05 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,037.72 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,037.72 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 870.97 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 754.84 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 8 | 16 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 777.15 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 952.39 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 25 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 774.19 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 8 | 40 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,357.34 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 12 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | - | Box/package | ||
฿ 1,006.45 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 8 | 16 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,056.77 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 30 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,207.74 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 8 | 35 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,623.10 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | - | Box/package | ||
฿ 1,490.32 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,246.06 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,157.42 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,037.72 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 870.97 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 754.84 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 8 | 16 | 1.25 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 777.15 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 2,011.43 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Box/package | ||
฿ 6.09 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 6.09 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 6.85 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 8.52 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 6.85 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 6.85 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 7.45 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 8.21 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 8.82 ฿ 5.23 | BOLT | 1 Piece(s) | Same day | 10 | 5 | 12 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 9.58 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 9.58 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 10.18 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 10.34 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 10.84 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 13.06 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 40 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 10.84 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | 1 | [Stainless Steel] Equivalent to SUS304 | - | - | Low Quantity (can be purchased from one) | |||
฿ 12.31 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 12.31 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 14 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 12.91 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 12.91 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 16 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 13.67 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 20 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 12.19 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 22 | 1 | [Stainless Steel] Equivalent to SUS304 | - | - | Low Quantity (can be purchased from one) | ||
฿ 14.48 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 25 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 15.79 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 30 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 21.72 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 21.72 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 22.32 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 24.57 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 27.05 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 35.23 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 20 | 1.5 | [Stainless Steel] Equivalent to SUS304 | - | - | Low Quantity (can be purchased from one) | |||
฿ 37.55 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 25 | 1.5 | [Stainless Steel] Equivalent to SUS304 | - | - | Low Quantity (can be purchased from one) | |||
฿ 40.39 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 30 | 1.5 | [Stainless Steel] Equivalent to SUS304 | - | - | Low Quantity (can be purchased from one) | ||
฿ 44.90 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Stainless Steel] Equivalent to SUS304 | - | - | Low Quantity (can be purchased from one) | |||
฿ 2,322.58 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 6 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Copper Plating] German Brown plating | Washer Included | Box/package | ||
฿ 2,129.03 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 8 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Copper Plating] German Brown plating | Washer Included | Box/package | ||
฿ 2,129.03 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 10 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Copper Plating] German Brown plating | Washer Included | Box/package |
Loading...
Detailed Shape | Standard | Basic Shape | Hex | Thread Type | Metric coarse |
---|---|---|---|---|---|
Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?