(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Materials: Equivalent to SWCH/Equivalent to SUS304
· Surface treatment: None, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, black anodized, dacrotized, German, brown plating, Lafre, black paint, temper color, temper color, dark temper color
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,290.32 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 6,967.74 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 5,806.45 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 9,290.32 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,096.77 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,477.42 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,477.42 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,167.74 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,438.71 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,438.71 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,090.32 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,129.03 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,090.32 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,676.19 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,641.53 | FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,500.58 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,414.48 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,490.32 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,322.58 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,012.90 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,896.77 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 5 | 40 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 5 | 45 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 5 | 50 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,591.74 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 5 | 55 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,451.61 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 5 | 60 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,012.90 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 6 | 8 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,490.32 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,225.91 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,225.91 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,225.91 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,064.52 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 18 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,064.52 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 22 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 6 | 28 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,299.05 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 6 | 32 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,238.71 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,316.13 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 45 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,045.16 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 6 | 50 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,335.48 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 6 | 55 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,300.65 | FASTENING | 1 Pack(s) | 140 Pieces Per Package | 13 Day(s) | 10 | 6 | 60 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 13 Day(s) | 10 | 6 | 65 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 6 | 70 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,800.00 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 6 | 75 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,672.26 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 13 Day(s) | 10 | 6 | 80 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,391.24 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 12 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,219.35 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 14 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,177.91 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,018.29 | FASTENING | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,067.81 | FASTENING | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 18 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 985.53 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,277.42 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 22 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,335.48 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,395.81 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 28 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,395.81 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,308.39 | FASTENING | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,043.81 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,255.74 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 45 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 50 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,207.74 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 8 | 55 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,229.34 | FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 8 | 60 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,273.55 | FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 8 | 65 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,277.42 | FASTENING | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 8 | 70 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,334.48 | FASTENING | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 8 | 75 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,032.26 | FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 8 | 80 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | FASTENING | 1 Pack(s) | 60 Pieces Per Package | 13 Day(s) | 10 | 8 | 85 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,067.10 | FASTENING | 1 Pack(s) | 60 Pieces Per Package | 13 Day(s) | 10 | 8 | 90 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,896.77 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 13 Day(s) | 10 | 8 | 100 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,183.23 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 13 Day(s) | 10 | 10 | 14 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,950.97 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 13 Day(s) | 10 | 10 | 15 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 16 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 10 | 18 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 ฿ 752.91 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 10 | 20 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,673.53 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 22 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,673.53 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,362.58 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 10 | 28 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,455.48 ฿ 673.60 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | Same day | 10 | 10 | 30 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,424.52 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 10 | 32 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,488.77 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,641.29 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 10 | 40 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,566.86 | FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 10 | 45 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,469.34 | FASTENING | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 10 | 50 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package |
Loading...
Detailed Shape | Standard | Basic Shape | Hex | Thread Type | Metric coarse |
---|---|---|---|---|---|
Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?