(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The head is engraved with the hardness and a distinguishing numeric mark (4). It is used in automotive and similar components.
Part Number |
---|
HXN4S-ST3B-M6-12 |
HXN4S-ST3B-M6-16 |
HXN4S-ST3B-M6-20 |
HXN4S-ST3B-M6-25 |
HXN4S-ST3B-M6-30 |
HXN4S-ST3B-M6-40 |
HXN4S-ST3B-M8-16 |
HXN4S-ST3B-M8-20 |
HXN4S-STC-M8-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,483.87 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | [Trivalent Chromate] Trivalent Black | ||
฿ 2,787.10 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | [Trivalent Chromate] Trivalent Black | ||
฿ 2,787.10 ฿ 1,255.59 | BOLT | 1 Pack(s) | 400 Pieces Per Package | Same day | 10 | 6 | 20 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 6 | 25 | [Trivalent Chromate] Trivalent Black | ||
฿ 2,554.84 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,135.48 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,387.10 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 8 | 16 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 8 | 20 | [Trivalent Chromate] Trivalent Black | ||
฿ 2,794.72 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 50 | [Chromate Plating] Chromate Plating |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Additional Shape | Flanged |
Sales Unit | Box/package | Application | Standard | Strength Class (Steel) | 4.8 |
How can we improve?
How can we improve?