(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strength classification 8T (minimum tensile load 80kgf / mm2) screw.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,845.16 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 18.06 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 20 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 2,420.58 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 20.79 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 30 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 24.12 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 35 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 26.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 40 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 2,334.97 | SA11 FASTENING | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 50 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,019.35 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 10 | 14 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 26.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 18 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 2,228.96 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 10 | 22 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 27.78 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 25 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 30.06 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 30 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 35.21 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 35 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 39.30 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 40 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 42.03 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 45 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 44.31 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 50 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 48.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 55 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 2,485.16 | SA11 FASTENING | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 10 | 80 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 55.08 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 40 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 58.84 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 45 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 63.10 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 50 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 65.82 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 16 | 40 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 125.26 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 50 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 2,167.74 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 8 | 10 | Black Oxide Coating | Box/package | ||
฿ 2,322.58 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 8 | 12 | Black Oxide Coating | Box/package | ||
฿ 2,032.26 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 8 | 14 | Black Oxide Coating | Box/package | ||
฿ 2,167.74 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | 10 | 8 | 15 | Black Oxide Coating | Box/package | ||
฿ 2,121.68 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | Black Oxide Coating | Box/package | ||
฿ 1,974.19 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 8 | 18 | Black Oxide Coating | Box/package | ||
฿ 1,974.19 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 8 | 20 | Black Oxide Coating | Box/package | ||
฿ 1,741.94 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 8 | 22 | Black Oxide Coating | Box/package | ||
฿ 1,741.94 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | Black Oxide Coating | Box/package | ||
฿ 17.16 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 30 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 20.49 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 35 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 1,741.94 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | Black Oxide Coating | Box/package | ||
฿ 23.38 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 45 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 1,761.29 | SA11 FASTENING | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 50 | Black Oxide Coating | Box/package | ||
฿ 2,245.16 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 10 | 14 | Black Oxide Coating | Box/package | ||
฿ 1,811.61 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | 10 | 10 | 16 | Black Oxide Coating | Box/package | ||
฿ 1,811.61 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 10 | 18 | Black Oxide Coating | Box/package | ||
฿ 1,451.61 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 10 | 20 | Black Oxide Coating | Box/package | ||
฿ 1,509.68 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 10 | 22 | Black Oxide Coating | Box/package | ||
฿ 1,409.03 | SA11 FASTENING | 1 Pack(s) | 140 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | Black Oxide Coating | Box/package | ||
฿ 1,347.10 | SA11 FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | Black Oxide Coating | Box/package | ||
฿ 1,509.68 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | Black Oxide Coating | Box/package | ||
฿ 1,678.48 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 40 | Black Oxide Coating | Box/package | ||
฿ 1,673.03 | FASTENING | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 10 | 45 | Black Oxide Coating | Box/package | ||
฿ 1,460.19 | FASTENING | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) | 10 | 10 | 50 | Black Oxide Coating | Box/package | ||
฿ 1,637.42 | FASTENING | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) | 10 | 10 | 55 | Black Oxide Coating | Box/package | ||
฿ 1,811.61 | SA11 FASTENING | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 10 | 80 | Black Oxide Coating | Box/package | ||
฿ 1,664.52 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 10 | 90 | Black Oxide Coating | Box/package | ||
฿ 1,660.65 | SA11 FASTENING | 1 Pack(s) | 110 Pieces Per Package | 14 Day(s) | 10 | 12 | 20 | Black Oxide Coating | Box/package | ||
฿ 1,509.68 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 12 | 25 | Black Oxide Coating | Box/package | ||
฿ 1,498.06 | SA11 FASTENING | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | 10 | 12 | 30 | Black Oxide Coating | Box/package | ||
฿ 1,654.84 | SA11 FASTENING | 1 Pack(s) | 75 Pieces Per Package | 14 Day(s) | 10 | 12 | 35 | Black Oxide Coating | Box/package | ||
฿ 42.38 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 40 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 1,761.29 | SA11 FASTENING | 1 Pack(s) | 65 Pieces Per Package | 14 Day(s) | 10 | 12 | 45 | Black Oxide Coating | Box/package | ||
฿ 47.70 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 50 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 1,584.77 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 12 | 60 | Black Oxide Coating | Box/package | ||
฿ 1,637.42 | SA11 FASTENING | 1 Pack(s) | 45 Pieces Per Package | 14 Day(s) | 10 | 12 | 70 | Black Oxide Coating | Box/package | ||
฿ 70.63 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 90 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 76.55 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 100 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 35.59 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 14 | 25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 37.58 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 14 | 30 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 39.40 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 14 | 35 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 40.35 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 16 | 25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 43.70 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 16 | 30 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 46.60 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 16 | 35 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 49.50 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 16 | 40 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 84.07 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 20 | 40 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 93.82 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 50 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 2,787.10 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | - | 8 | 10 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,787.10 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | - | 8 | 12 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,438.71 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | - | 8 | 14 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,574.19 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 8 | 15 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,574.19 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 8 | 16 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,438.71 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 8 | 18 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,438.71 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 8 | 20 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,129.03 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | - | 8 | 22 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,129.03 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 8 | 25 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,859.81 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 8 | 30 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 22.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 8 | 35 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | ||
฿ 2,032.26 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 40 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,264.52 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | - | 8 | 45 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,032.00 | SA11 FASTENING | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 8 | 50 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,709.68 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 10 | 14 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,229.68 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | - | 10 | 16 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,229.68 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | - | 10 | 18 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,781.42 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 10 | 20 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,858.06 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 10 | 22 | [Chromate Plating] Chromate Plating | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Material | SWCH Equivalent |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | High Strength |
Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?