(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The screw is used for counter sinking members. It features a round head.
[Detailed shape] Button
[Mounting hole shape] Minus
[Basic shape] Standard (round)
[Nominal designation of screw (M)] 4/6/8/10/12/16
[Material] SS/C2700W/SUS304J3
[Surface treatment] None/Unichrome plating/Chromate plating/Trivalent white/Hot dip galvanizing/Non-chrome white
[Thread type] Metric coarse
[Tip shape] Flat tip
[Screw type] All screws
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Strength Class (Steel) | Strength Class (Stainless Steel) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.32 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 6 | 8 | [Not Provided] No | [Brass] C2700W | 1 | Low Quantity (can be purchased from one) | - | - | |||
฿ 15.30 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | [Not Provided] No | [Brass] C2700W | 1 | Low Quantity (can be purchased from one) | - | - | |||
฿ 16.03 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | [Not Provided] No | [Brass] C2700W | 1 | Low Quantity (can be purchased from one) | - | - | ||
฿ 16.77 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | [Not Provided] No | [Brass] C2700W | 1 | Low Quantity (can be purchased from one) | - | - | ||
฿ 23.15 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 25 | [Not Provided] No | [Brass] C2700W | 1 | Low Quantity (can be purchased from one) | - | - | ||
฿ 27.48 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 6 | 30 | [Not Provided] No | [Brass] C2700W | 1 | Low Quantity (can be purchased from one) | - | - | |||
฿ 39.92 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 40 | [Not Provided] No | [Brass] C2700W | 1 | Low Quantity (can be purchased from one) | - | - | ||
฿ 39.87 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 6 | 50 | [Not Provided] No | [Brass] C2700W | 1 | Low Quantity (can be purchased from one) | - | - | |||
฿ 34.29 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 12 | [Not Provided] No | [Brass] C2700W | 1.25 | Low Quantity (can be purchased from one) | - | - | ||
฿ 44.19 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 20 | [Not Provided] No | [Brass] C2700W | 1.25 | Low Quantity (can be purchased from one) | - | - | ||
฿ 50.67 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 25 | [Not Provided] No | [Brass] C2700W | 1.25 | Low Quantity (can be purchased from one) | - | - | ||
฿ 64.26 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 8 | 35 | [Not Provided] No | [Brass] C2700W | 1.25 | Low Quantity (can be purchased from one) | - | - | |||
฿ 77.72 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 45 | [Not Provided] No | [Brass] C2700W | 1.25 | Low Quantity (can be purchased from one) | - | - | ||
฿ 303.62 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 20 | [Not Provided] No | [Brass] C2700W | 1.5 | Low Quantity (can be purchased from one) | - | - | ||
฿ 322.67 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 25 | [Not Provided] No | [Brass] C2700W | 1.5 | Low Quantity (can be purchased from one) | - | - | ||
฿ 326.48 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 30 | [Not Provided] No | [Brass] C2700W | 1.5 | Low Quantity (can be purchased from one) | - | - | ||
฿ 1,395.20 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,388.10 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,259.90 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,207.90 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 974.04 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,574.66 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,458.71 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,284.87 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 6 | 45 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,509.68 | SA1 BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 8 | 12 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,258.06 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 8 | 15 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,258.06 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 8 | 16 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,006.45 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 8 | 18 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,083.87 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 8 | 20 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,238.71 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,399.74 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,340.90 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,238.71 | SA1 BOLT | 1 Pack(s) | 160 Pieces Per Package | 13 Day(s) | 10 | 8 | 40 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,335.48 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 8 | 45 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,308.39 | SA1 BOLT | 1 Pack(s) | 130 Pieces Per Package | 13 Day(s) | 10 | 8 | 50 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 2,020.65 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 13 Day(s) | 10 | 8 | 55 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,920.00 | SA1 BOLT | 1 Pack(s) | 160 Pieces Per Package | 5 Day(s) | 10 | 8 | 60 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,858.06 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 8 | 65 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 2,187.87 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 70 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 2,380.65 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 8 | 75 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 2,554.84 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 8 | 80 | [Trivalent Chromate] Trivalent White | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,843.00 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | [Not Provided] No | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,765.00 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | [Not Provided] No | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,650.00 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | [Not Provided] No | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,373.00 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | [Not Provided] No | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 2,053.00 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | [Not Provided] No | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,749.00 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 45 | [Not Provided] No | [Steel] SS | 1 | Box/package | 4.8 | - | ||
฿ 1,681.00 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,703.00 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,495.00 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,661.00 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,870.00 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 905.81 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 896.77 | SA1 BOLT | 1 Pack(s) | 160 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 898.67 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 45 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,742.00 | SA1 BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 50 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,950.48 | SA1 BOLT | 1 Pack(s) | 160 Pieces Per Package | 5 Day(s) | 10 | 8 | 60 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 2,802.00 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 70 | [Not Provided] No | [Steel] SS | 1.25 | Box/package | 4.8 | - | ||
฿ 1,254.19 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | [Not Provided] No | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 1,045.16 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | [Not Provided] No | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 1,006.45 | SA1 BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | [Not Provided] No | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 1,021.94 | SA1 BOLT | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | [Not Provided] No | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 927.24 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 40 | [Not Provided] No | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 864.77 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 10 | 50 | [Not Provided] No | [Steel] SS | 1.5 | Low Quantity (can be purchased from one) | 4.8 | - | ||
฿ 1,565.72 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 12 | 20 | [Not Provided] No | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,367.62 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 12 | 25 | [Not Provided] No | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,428.39 | SA1 BOLT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 12 | 30 | [Not Provided] No | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,312.00 | SA1 BOLT | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 12 | 35 | [Not Provided] No | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,216.77 | SA1 BOLT | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 12 | 40 | [Not Provided] No | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,139.43 | SA1 BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 12 | 45 | [Not Provided] No | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,045.34 | SA1 BOLT | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 12 | 50 | [Not Provided] No | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,495.62 | SA1 BOLT | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 16 | 30 | [Not Provided] No | [Steel] SS | 2 | Box/package | 4.8 | - | ||
฿ 1,564.96 | SA1 BOLT | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 16 | 35 | [Not Provided] No | [Steel] SS | 2 | Box/package | 4.8 | - | ||
฿ 3,576.00 | SA1 BOLT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | - | 12 | 30 | Hot Zinc Plating | [Steel] SS | 1.75 | Low Quantity (can be purchased from one) | 4.8 | - | ||
฿ 3,430.00 | SA1 BOLT | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | - | 12 | 35 | Hot Zinc Plating | [Steel] SS | 1.75 | Low Quantity (can be purchased from one) | 4.8 | - | ||
฿ 1,908.58 | SA1 BOLT | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | - | 12 | 40 | Hot Zinc Plating | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,470.97 | SA1 BOLT | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | - | 12 | 50 | Hot Zinc Plating | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 2,225.81 | SA1 BOLT | 1 Pack(s) | 50 Pieces Per Package | 13 Day(s) | - | 16 | 30 | Hot Zinc Plating | [Steel] SS | 2 | Box/package | 4.8 | - | ||
฿ 2,264.52 | SA1 BOLT | 1 Pack(s) | 50 Pieces Per Package | 13 Day(s) | - | 16 | 35 | Hot Zinc Plating | [Steel] SS | 2 | Box/package | 4.8 | - | ||
฿ 4,141.00 | SA1 BOLT | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | - | 16 | 40 | Hot Zinc Plating | [Steel] SS | 2 | Low Quantity (can be purchased from one) | 4.8 | - | ||
฿ 1,602.58 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 13 Day(s) | - | 10 | 20 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 1,451.61 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | - | 10 | 25 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 1,358.71 | SA1 BOLT | 1 Pack(s) | 130 Pieces Per Package | 13 Day(s) | - | 10 | 30 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 1,393.55 | SA1 BOLT | 1 Pack(s) | 120 Pieces Per Package | 13 Day(s) | - | 10 | 35 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 1,277.42 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | - | 10 | 40 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.5 | Box/package | 4.8 | - | ||
฿ 1,424.52 | SA1 BOLT | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | - | 12 | 20 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,664.52 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | - | 12 | 25 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,637.42 | SA1 BOLT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | - | 12 | 30 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,579.35 | SA1 BOLT | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | - | 12 | 35 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.75 | Box/package | 4.8 | - | ||
฿ 1,517.42 | SA1 BOLT | 1 Pack(s) | 70 Pieces Per Package | 13 Day(s) | - | 12 | 40 | [Chromate Plating] Chromate Plating | [Steel] SS | 1.75 | Box/package | 4.8 | - |
Loading...
Mounting Hole Shape | Flathead | Detailed Shape | Button | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?