(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent white, chromate plating
Part Number |
---|
HXBN-ST3W-M6-8 |
HXBN-ST3W-M6-15 |
HXBN-ST3W-M6-20 |
HXBN-STC-M6-8 |
HXBN-STC-M6-15 |
HXBN-STC-M6-20 |
HXBN-SUS-M6-15 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,716.13 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 15 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,455.62 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 20 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,885.34 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,307.43 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 15 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,119.24 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 20 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 11.43 ฿ 6.37 | BOLT | 1 Piece(s) | Same day | 10 | 15 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) |
Loading...
Nominal of Thread (M) | 6 | Pitch(mm) | 1 | Detailed Shape | Standard |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips or Flathead | Basic Shape | Hex | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Washer Included | Application | Standard |
How can we improve?
How can we improve?