(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RoHS10 compliant product, material: SUS304 equivalent, detailed shape: Low round head, nominal thread size (M): 4
Part Number |
---|
CSPLCJ-SUS-M4-6 |
CSPLCJ-SUS-M4-8 |
CSPLCJ-SUS-M4-10 |
CSPLCJ-SUS-M4-12 |
CSPLCJ-SUS-M4-30 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 3.54 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | Low Quantity (can be purchased from one) | |||
฿ 3.36 ฿ 3.14 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | Low Quantity (can be purchased from one) | |||
฿ 4.18 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | Low Quantity (can be purchased from one) | |||
฿ 4.83 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | Low Quantity (can be purchased from one) | |||
฿ 1,604.58 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 30 | Box/package |
Loading...
Nominal of Thread (M) | 4 | Mounting Hole Shape | Phillips | Surface Treatment_02 | No |
---|---|---|---|---|---|
Detailed Shape | Low Flat Head | Material | Equivalent to SUS304 | Thread Type | Metric coarse |
Pitch(mm) | 0.75 | Basic Shape | Standard (Round) | Tip Shape | Flat End |
Additional Shape | Standard | Application | Standard | Strength Class (Steel) | 4.8 |
Screw Type | Complete thread |
How can we improve?
How can we improve?