(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal designation of screw (M)] 3/4
[Length (mm)] 6/8/10/12/14/15/16/18/20/25/30/40
[Material] SWCH equivalent/SUS304 equivalent
[Surface treatment] None/Unichrome plating/Trivalent white/Chrome plating.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,188.58 | SA1 BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 619.81 | SA1 BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | [Not Provided] No | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 2,618.67 | FASTENING | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 2,454.86 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 2,127.48 | SA11 FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 2,404.26 | SA11 FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 13 Day(s) | 10 | 4 | 12 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 2,060.13 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 14 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 2,085.68 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 15 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 2,064.77 | SA11 FASTENING | 1 Pack(s) | 900 Pieces Per Package | 13 Day(s) | 10 | 4 | 16 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 1,908.77 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 4 | 18 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 1,694.32 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 4 | 20 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 1,681.55 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 1,580.13 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 30 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 2,242.06 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 40 | [Chrome Plating] Chrome Plating | [Steel] SWCH Equivalent | 0.75 | Low Quantity (can be purchased from one) | ||
฿ 735.24 | SA1 BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | - | 3 | 8 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 696.77 ฿ 385.17 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | Same day | - | 3 | 10 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 788.98 | SA1 BOLT | 1 Pack(s) | 1,400 Pieces Per Package | 5 Day(s) | - | 3 | 20 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,688.00 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | - | 4 | 6 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 1,645.00 | SA1 BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 4 | 8 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 900.00 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 10 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 896.00 | SA1 BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 12 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 801.53 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 14 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 825.91 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 15 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 779.05 | SA1 BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 16 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 763.05 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 18 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 1,223.00 | SA1 BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 4 | 20 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 696.77 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 4 | 25 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 681.15 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 4 | 30 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 894.48 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 4 | 40 | [Bright Chrome Plating] Bright Chromate Plating | [Steel] SWCH Equivalent | 0.75 | Box/package | ||
฿ 4.08 ฿ 3.14 | BOLT | 1 Piece(s) | Same day | 10 | 4 | 6 | [Not Provided] No | [Stainless Steel] Equivalent to SUS304 | 0.75 | Low Quantity (can be purchased from one) | |||
฿ 4.01 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | [Not Provided] No | [Stainless Steel] Equivalent to SUS304 | 0.75 | Low Quantity (can be purchased from one) | |||
฿ 5.01 ฿ 3.71 | BOLT | 1 Piece(s) | Same day | 10 | 4 | 10 | [Not Provided] No | [Stainless Steel] Equivalent to SUS304 | 0.75 | Low Quantity (can be purchased from one) | |||
฿ 5.21 ฿ 4.00 | BOLT | 1 Piece(s) | Same day | 10 | 4 | 12 | [Not Provided] No | [Stainless Steel] Equivalent to SUS304 | 0.75 | Low Quantity (can be purchased from one) | |||
฿ 5.62 ฿ 4.00 | BOLT | 1 Piece(s) | Same day | 10 | 4 | 15 | [Not Provided] No | [Stainless Steel] Equivalent to SUS304 | 0.75 | Low Quantity (can be purchased from one) | |||
฿ 5.57 ฿ 3.43 | BOLT | 1 Piece(s) | Same day | 10 | 4 | 16 | [Not Provided] No | [Stainless Steel] Equivalent to SUS304 | 0.75 | Low Quantity (can be purchased from one) | |||
฿ 6.09 ฿ 3.71 | BOLT | 1 Piece(s) | Same day | 10 | 4 | 20 | [Not Provided] No | [Stainless Steel] Equivalent to SUS304 | 0.75 | Low Quantity (can be purchased from one) |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Truss | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Strength Class (Steel) | 4.8 | Screw Type | Complete thread |
How can we improve?
How can we improve?