1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Phillips Pan Head Screw LI=2 (Internal Tooth W)【1,200-2,000 Pieces Per Package】

Phillips Pan Head Screw LI=2 (Internal Tooth W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,127.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Detailed Shape] Bind
[Mounting Hole Shape] Phillips
[Basic Shape] Standard (Round)
[Materials] Equivalent to SWCH
[Thread Type] Metric Coarse
[Tip Shape] Flat End
[Sales Unit] Box/Package
[Application] Standard
[Nominal Thread (M)] 3 4
[Length L (mm)] 5 6 8 12
[Pitch (mm)] 0.5 0.7
[Surface Treatment] None, Trivalent Chromate, Trivalent Black, Trivalent White, Uni-Chromate Plating, Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Chrome Plating

Part Number
CSPBDU-ST3B-M3-6
CSPBDU-ST3B-M3-8
CSPBDU-ST3B-M4-6
CSPBDU-ST3B-M4-8
CSPBDU-ST3W-M3-6
CSPBDU-ST3W-M3-8
CSPBDU-ST3W-M4-6
CSPBDU-ST3W-M4-8
CSPBDU-ST-M4-8
CSPBDU-ST-M4-12
CSPBDU-STCB-M3-8
CSPBDU-STN-M3-5
CSPBDU-STN-M3-6
CSPBDU-STN-M3-8
CSPBDU-STN-M4-5
CSPBDU-STN-M4-6
CSPBDU-STN-M4-8
CSPBDU-STN-M4-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

฿ 4,025.92

BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 10360.5[Trivalent Chromate] Trivalent Black

฿ 3,302.85

BOLT 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) 10380.5[Trivalent Chromate] Trivalent Black

฿ 4,550.31

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10460.7[Trivalent Chromate] Trivalent Black

฿ 4,502.04

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10480.7[Trivalent Chromate] Trivalent Black

฿ 3,299.80

BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 10360.5[Trivalent Chromate] Trivalent White

฿ 2,721.55

BOLT 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) 10380.5[Trivalent Chromate] Trivalent White

฿ 3,782.02

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10460.7[Trivalent Chromate] Trivalent White

฿ 3,761.18

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10480.7[Trivalent Chromate] Trivalent White

฿ 2,127.48

FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10480.7[Not Provided] Fabric

฿ 2,414.13

BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 104120.7[Not Provided] Fabric

฿ 3,096.77

BOLT 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) -380.5[Chromate Plating] Black Chromate

฿ 4,044.21

BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 10350.5[Nickel Plating] Nickel Plating

฿ 3,787.10

BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 10360.5[Nickel Plating] Nickel Plating

฿ 3,122.46

BOLT 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) 10380.5[Nickel Plating] Nickel Plating

฿ 5,102.65

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10450.7[Nickel Plating] Nickel Plating

฿ 4,730.19

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10460.7[Nickel Plating] Nickel Plating

฿ 4,671.75

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10480.7[Nickel Plating] Nickel Plating

฿ 3,954.27

BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 104120.7[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Detailed Shape Bind Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material SWCH Equivalent Thread Type Metric coarse Tip Shape Flat End
Additional Shape Washer Included Sales Unit Box/package Application Standard