(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chrome plating, Trivalent stainless steel coating, Black paint
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,473.91 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,618.29 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,501.72 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,328.13 | FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,459.05 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,987.05 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 967.74 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,291.81 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,238.71 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,278.58 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 1,277.72 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 1,294.48 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,101.72 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,062.19 | FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 964.19 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 870.97 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 774.19 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,114.29 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 896.00 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 865.53 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 811.81 | FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 924.19 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 1,045.16 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 14 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | - | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,059.48 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | - | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | - | Box/package | ||
฿ 1,088.13 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | - | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | - | Box/package | ||
฿ 1,295.24 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 711.62 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,486.48 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,379.81 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,269.34 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,437.68 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | - | Box/package | ||
฿ 1,490.71 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | - | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | - | Box/package | ||
฿ 851.61 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,398.10 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | - | Box/package | ||
฿ 1,258.06 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 2,787.10 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | - | Washer Included | Box/package | ||
฿ 2,477.42 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 14 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | - | Washer Included | Box/package | ||
฿ 2,167.74 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | - | Washer Included | Box/package | ||
฿ 2,601.29 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | - | - | Box/package | ||
฿ 2,689.94 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | - | - | Box/package | ||
฿ 2,012.90 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | - | Washer Included | Box/package | ||
฿ 1,558.10 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,450.67 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,373.81 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | - | Box/package | ||
฿ 1,508.52 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | - | Box/package | ||
฿ 1,572.77 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | - | Box/package | ||
฿ 2,055.10 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | - | - | Box/package | ||
฿ 1,088.77 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 1,014.10 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 925.72 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 1,021.72 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | - | Box/package | ||
฿ 1,049.53 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 1,076.96 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 914.29 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 851.81 | FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | - | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | - | Box/package | ||
฿ 847.24 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | - | Box/package | ||
฿ 796.96 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | - | Box/package | ||
฿ 638.10 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 1,022.10 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | - | Box/package | ||
฿ 967.74 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 5.95 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Stainless Steel] Stainless Steel | - | - | Low Quantity (can be purchased from one) | ||
฿ 5.88 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 5.64 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 6.18 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 5.52 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 5.64 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 7.61 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 11.23 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 8.37 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 8.12 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 8.37 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 8.37 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 9.73 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 11.70 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 10 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 12.87 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 12.46 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 16 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 13.22 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 20 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 14 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package | ||
฿ 2,048.00 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package |
Loading...
Detailed Shape | Truss | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?