(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Bright chromate plating, Black paint
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,804.19 | FASTENING | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 1,505.03 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,511.62 | FASTENING | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 1,170.29 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 1,243.43 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,243.43 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | Box/package | ||
฿ 7.35 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 5 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 4.27 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 4.88 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 5.03 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 5.64 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 7.00 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 7.76 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 12.19 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 10 | 1 | [Stainless Steel] Stainless Steel | - | - | Low Quantity (can be purchased from one) | ||
฿ 10.49 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | 1 | [Stainless Steel] Equivalent to SUS304 | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 2,129.03 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 5 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 10 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package | ||
฿ 2,516.13 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Stainless Steel] Equivalent to SUS304 | [Black Paint] Black Paint | Washer Included | Box/package |
Loading...
Detailed Shape | Truss | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?