1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pan Head Screw with Cross/Straight Slot P-1 (JIS Flat W)【300-1,500 Pieces Per Package】

Pan Head Screw with Cross/Straight Slot P-1 (JIS Flat W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 798.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A flat washer is embedded in the pan head screw. The flat washer has a shape that prevents it from falling off.

Part Number
CSBPN1-ST3W-M3-8
CSBPN1-ST3W-M4-8
CSBPN1-ST3W-M4-20
CSBPN1-ST3W-M5-10
CSBPN1-STC-M3-8
CSBPN1-STC-M3-10
CSBPN1-STC-M4-6
CSBPN1-STC-M4-20
CSBPN1-STC-M5-8
CSBPN1-STC-M5-10
CSBPN1-STC-M5-12
CSBPN1-STCB-M4-8
CSBPN1-STCB-M6-20
CSBPN1-STN-M3-10
CSBPN1-STU-M3-10
CSBPN1-STU-M5-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

฿ 1,455.29

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10380.5[Trivalent Chromate] Trivalent White

฿ 1,436.49

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10480.7[Trivalent Chromate] Trivalent White

฿ 1,306.41

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 104200.7[Trivalent Chromate] Trivalent White

฿ 1,456.31

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 105100.8[Trivalent Chromate] Trivalent White

฿ 894.19

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) -380.5[Chromate Plating] Chromate Plating

฿ 837.91

BOLT 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) -3100.5[Chromate Plating] Chromate Plating

฿ 1,691.57

BOLT 1 Pack(s)

1,300 Pieces Per Package

5 Day(s) -460.7[Chromate Plating] Chromate Plating

฿ 1,223.58

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) -4200.7[Chromate Plating] Chromate Plating

฿ 1,516.77

BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) -580.8[Chromate Plating] Chromate Plating

฿ 1,366.37

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) -5100.8[Chromate Plating] Chromate Plating

฿ 798.97

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) -5120.8[Chromate Plating] Chromate Plating

฿ 1,605.19

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -480.7[Chromate Plating] Black Chromate

฿ 1,762.20

BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) -6201[Chromate Plating] Black Chromate

฿ 1,093.50

BOLT 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) 103100.5[Nickel Plating] Nickel Plating

฿ 837.91

BOLT 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) -3100.5[Bright Chrome Plating] Bright Chromate Plating

฿ 1,459.35

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) -5120.8[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round)
Material SWCH Equivalent Thread Type Metric coarse Tip Shape Flat End
Additional Shape Washer Included Sales Unit Box/package Application Standard