(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pan head-shaped screw with an embedded and unremovable spring and plain washer.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4.74 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | 0.5 | Brass | - | - | Low Quantity (can be purchased from one) | ||
฿ 4,284.96 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | Brass | - | - | Box/package | ||
฿ 5.34 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 16 | 0.5 | Brass | - | - | Low Quantity (can be purchased from one) | ||
฿ 6.55 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 6 | 0.7 | Brass | - | - | Low Quantity (can be purchased from one) | ||
฿ 4,690.29 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 3,814.48 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 3,315.81 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 4,013.72 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 2,709.68 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 9.58 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 25 | 0.7 | Brass | - | - | Low Quantity (can be purchased from one) | ||
฿ 2,998.86 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 3,362.29 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 4 | 40 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 17.91 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | 1 | Brass | - | - | Low Quantity (can be purchased from one) | ||
฿ 19.43 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 16 | 1 | Brass | - | - | Low Quantity (can be purchased from one) | ||
฿ 23,434.45 | FASTENING | 1 Pack(s) | 6,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 4 | 0.4 | Brass | - | - | Box/package | ||
฿ 12,560.90 | FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 5 | 0.4 | Brass | - | - | Box/package | ||
฿ 20,492.52 | FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 6 | 0.4 | Brass | - | - | Box/package | ||
฿ 13,259.23 | FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 8 | 0.4 | Brass | - | - | Box/package | ||
฿ 15,096.77 | FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 13 Day(s) | 10 | 2 | 10 | 0.4 | Brass | - | - | Box/package | ||
฿ 12,665.03 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 13 Day(s) | 10 | 2.3 | 5 | 0.45 | Brass | - | - | Box/package | ||
฿ 12,902.32 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 13 Day(s) | 10 | 2.3 | 6 | 0.45 | Brass | - | - | Box/package | ||
฿ 10,996.65 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 2.3 | 8 | 0.45 | Brass | - | - | Box/package | ||
฿ 11,209.94 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 2.3 | 10 | 0.45 | Brass | - | - | Box/package | ||
฿ 9,296.52 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 2.3 | 12 | 0.45 | Brass | - | - | Box/package | ||
฿ 7,062.58 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 2.5 | 5 | 0.45 | Brass | - | - | Box/package | ||
฿ 7,188.77 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 2.5 | 6 | 0.45 | Brass | - | - | Box/package | ||
฿ 7,426.06 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 2.5 | 8 | 0.45 | Brass | - | - | Box/package | ||
฿ 6,199.74 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 2.5 | 10 | 0.45 | Brass | - | - | Box/package | ||
฿ 6,503.23 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 2.5 | 12 | 0.45 | Brass | - | - | Box/package | ||
฿ 7,188.77 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 6 | 0.45 | Brass | - | - | Box/package | ||
฿ 7,552.26 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 8 | 0.45 | Brass | - | - | Box/package | ||
฿ 9,483.87 | FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 5 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 9,483.87 | FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 6 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 8,129.03 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 8 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 6,774.19 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 10 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 6,193.55 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 12 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 5,225.81 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 16 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 4,645.16 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 25 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 6,967.74 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 4 | 6 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 6,967.74 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 4 | 8 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 6,038.71 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 13 Day(s) | 10 | 4 | 10 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 5,032.26 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 12 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 5,806.45 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 14 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 5,806.45 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 15 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 6,193.55 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 16 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 4,606.45 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 4 | 20 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 7,316.13 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 13 Day(s) | 10 | 5 | 8 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 6,812.90 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 5 | 10 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 6,232.26 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 5 | 12 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 5,806.45 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 5 | 14 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 5,806.45 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 5 | 16 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 6,270.97 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 5 | 18 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 4,606.45 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | 10 | 5 | 30 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 5,574.19 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 6 | 10 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 5,883.87 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 6 | 12 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 6,038.71 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 6 | 14 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 5,554.84 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | 10 | 6 | 16 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 4,645.16 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 6 | 25 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 15,747.10 | FASTENING | 1 Pack(s) | 6,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 4 | 0.4 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3.51 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 5 | 0.4 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 5.33 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 6 | 0.4 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 8,045.72 | FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 8 | 0.4 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 10,410.67 | FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 2 | 10 | 0.4 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 8,658.29 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 5 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 8,886.86 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 6 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 7,641.91 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 8 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 7,847.62 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 10 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 6,534.19 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 12 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,847.62 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 5 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,969.53 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 6 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,198.10 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 8 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,608.39 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 10 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,736.39 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 12 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,969.53 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 6 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4.74 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.6 | 8 | 0.45 | Brass | [Nickel Plating] Nickel Plating | - | Low Quantity (can be purchased from one) | ||
฿ 5,792.00 | FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 5,514.67 | FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,955.43 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,411.43 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,016.77 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,369.15 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 2,895.24 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 25 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,793.55 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 3 | 35 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,694.86 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,630.86 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,931.43 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,419.43 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,900.96 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,019.81 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,135.62 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?