(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plain washer is incorporated into the pan head screw to prevent it from coming off. [Material] Steel
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,156.58 | BOLT | 1 Pack(s) | 6,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 4 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,437.72 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,584.00 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 8 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 8 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,943.62 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 5 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,020.96 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 958.10 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,022.10 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 915.81 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 870.97 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 840.00 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,272.41 | BOLT | 1 Pack(s) | 6,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 4 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,182.10 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,334.58 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 14 Day(s) | 10 | 2 | 8 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,632.12 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 2.3 | 12 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,489.27 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 5 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,241.34 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 6 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,300.65 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 8 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,003.09 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 9 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,003.09 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 10 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 890.61 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 12 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,081.53 | BOLT | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 14 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,241.34 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 4 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,177.42 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 5 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 942.23 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 6 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 926.90 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 8 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,475.81 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 4 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 948.66 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 763.63 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 763.63 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 633.01 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 891.82 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,081.53 | BOLT | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,061.72 | BOLT | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 774.19 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 816.77 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 776.39 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 763.05 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 836.13 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 696.77 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 726.86 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,026.29 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 6 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 864.00 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 766.10 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 817.53 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 732.96 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 696.77 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 671.62 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,019.43 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 964.19 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,048.00 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | 0.4 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 2,121.15 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 8 | 0.4 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 1,325.72 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 4 | 0.45 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 1,104.77 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 6 | 0.45 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 896.00 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 8 | 0.45 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 883.05 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 10 | 0.45 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 1,104.77 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 5 | 0.45 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 685.72 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 566.86 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 704.36 | BOLT | 1 Pack(s) | 1,400 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 1,224.39 | BOLT | 1 Pack(s) | 1,400 Pieces Per Package | 5 Day(s) | 10 | 4 | 5 | 0.7 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 590.10 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 2,432.96 | BOLT | 1 Pack(s) | 6,000 Pieces Per Package | 14 Day(s) | - | 2 | 4 | 0.4 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,781.03 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 14 Day(s) | - | 2 | 6 | 0.4 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,841.81 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 14 Day(s) | - | 2 | 8 | 0.4 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,670.10 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 2.3 | 12 | 0.45 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 963.05 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 2.5 | 8 | 0.45 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 763.63 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | - | 2.5 | 10 | 0.45 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 672.92 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 14 Day(s) | - | 2.5 | 12 | 0.45 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 685.62 | BOLT | 1 Pack(s) | 1,300 Pieces Per Package | 14 Day(s) | - | 2.5 | 14 | 0.45 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 741.86 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | - | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 727.34 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | - | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 727.34 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 3 | 14 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,093.00 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 619.35 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 680.39 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 633.53 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 580.65 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,237.00 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 607.74 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 592.39 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | - | 5 | 18 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 830.48 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 4,645.16 | BOLT | 1 Pack(s) | 6,000 Pieces Per Package | 14 Day(s) | - | 2 | 4 | 0.4 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 14 Day(s) | - | 2 | 6 | 0.4 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?