(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact plain washer is incorporated into the pan head screw to prevent it from coming off. [Materials] brass
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,064.52 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 4,645.16 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 3,596.19 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 4.13 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 5 | 0.5 | Brass | [Nickel Plating] Nickel Plating | - | Low Quantity (can be purchased from one) | ||
฿ 5,589.34 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,320.00 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,640.00 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4.72 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 16 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 3,725.72 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | 0.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 5,419.35 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,288.00 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,480.00 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 6.09 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 7.16 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 14 | 0.7 | Brass | [Nickel Plating] Nickel Plating | - | Low Quantity (can be purchased from one) | ||
฿ 3,385.91 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,620.58 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,004.58 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 8.37 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 10 | 0.8 | Brass | [Nickel Plating] Nickel Plating | - | Low Quantity (can be purchased from one) | ||
฿ 3,716.13 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 6,123.87 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 4 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 4,297.15 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 5 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 4,297.15 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,584.00 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 8 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 19 Day(s) | 10 | 2 | 10 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 19 Day(s) | 10 | 2 | 12 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 19 Day(s) | 10 | 2 | 14 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 19 Day(s) | 10 | 2 | 15 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 2.3 | 12 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 19 Day(s) | 10 | 2.3 | 14 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,720.77 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 6 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 8 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,575.24 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 4 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,110.48 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 14 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,865.15 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,443.47 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 3 | 18 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,627.43 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 22 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,302.10 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 3 | 30 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,522.84 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 3 | 33 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,837.72 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,574.86 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,531.43 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.06 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,028.96 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,107.05 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,172.58 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,273.53 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 22 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,091.81 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,238.71 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 958.10 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,018.67 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 967.74 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 937.15 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 967.74 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,456.77 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,475.05 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 8 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,398.86 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,156.96 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,044.19 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,132.96 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,045.16 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,817.56 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 4 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,727.25 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 5 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,727.25 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,268.94 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 8 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,240.00 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 10 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2 | 12 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,232.39 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2 | 14 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,932.19 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 15 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 3,072.00 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 2 | 18 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 12 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,842.29 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 14 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,842.29 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 16 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,450.29 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 18 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,985.12 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 4 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,882.99 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 5 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,647.79 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 6 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,555.74 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 8 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,362.28 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 10 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,162.73 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 12 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,242.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 14 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?