1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Pan Head Screw SP-4 (Spac+JIS Small Flat W)【400-1,300 Pieces Per Package】

Phillips Pan Head Screw SP-4 (Spac+JIS Small Flat W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,097.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wave spring and small flat washer are embedded in the pan head screw with a shape that prevents it from falling off.

Part Number
CSPPNSP4-ST3W-M4-8
CSPPNSP4-ST3W-M5-12
CSPPNSP4-STC-M4-10
CSPPNSP4-STC-M6-12
CSPPNSP4-STN-M4-10
CSPPNSP4-STU-M4-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

฿ 1,810.67

BOLT 1 Pack(s)

1,300 Pieces Per Package

5 Day(s) 10480.7[Trivalent Chromate] Trivalent White

฿ 1,393.55

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 105120.8[Trivalent Chromate] Trivalent White

฿ 1,097.58

BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) -4100.7[Chromate Plating] Chromate Plating

฿ 1,128.77

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) -6121[Chromate Plating] Chromate Plating

฿ 1,858.06

BOLT 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) 104100.7[Nickel Plating] Nickel Plating

฿ 1,509.68

BOLT 1 Pack(s)

1,300 Pieces Per Package

5 Day(s) -480.7[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material SWCH Equivalent Thread Type Metric coarse Tip Shape Flat End
Additional Shape Washer Included Sales Unit Box/package Application Standard