(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The pan head-shaped screw has built-in wave spring washer and plain washer that does not come off.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,392.77 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,283.81 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,278.10 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,130.32 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,045.16 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 890.77 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,045.16 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 14 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 996.58 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 774.19 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Box/package | ||
฿ 1,685.34 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 890.77 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 1,045.16 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 870.97 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | - | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 4.72 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | ||
฿ 4,967.62 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Stainless Steel] Equivalent to SUS304 | - | Box/package | ||
฿ 2,569.15 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Stainless Steel] Equivalent to SUS304 | - | Box/package | ||
฿ 5.93 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | ||
฿ 5.81 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | |||
฿ 6.00 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | |||
฿ 6.54 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | ||
฿ 3,001.91 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Box/package | ||
฿ 8.90 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | |||
฿ 3,205.16 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard |
How can we improve?
How can we improve?