1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cross-Head Pan Head Screw SP-2 (Spac)【1-1,200 Pieces Per Package】

Cross-Head Pan Head Screw SP-2 (Spac)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The pan head shape screw has built-in wave shaped spring lock washer that does not come off.

Part Number
CSPPNSP2-ST3W-M4-12
CSPPNSP2-ST3W-M5-8
CSPPNSP2-STC-M4-12
CSPPNSP2-STC-M4-18
CSPPNSP2-STCB-M4-12
CSPPNSP2-STU-M4-12
CSPPNSP2-SUS-M3-6
CSPPNSP2-SUS-M3-8
CSPPNSP2-SUS-M3-10
CSPPNSP2-SUS-M4-8
CSPPNSP2-SUS-M4-10
CSPPNSP2-SUS-M4-12
CSPPNSP2-SUS-M5-8
CSPPNSP2-SUS-M5-10
CSPPNSP2-SUS-M5-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

฿ 1,393.55

BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 104120.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,299.43

BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10580.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,056.77

BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) -4120.7[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

฿ 801.88

BOLT 1 Pack(s)

900 Pieces Per Package

5 Day(s) -4180.7[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

฿ 1,858.06

BOLT 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) -4120.7[Steel] SWCH Equivalent[Chromate Plating] Black ChromateBox/package

฿ 1,393.55

BOLT 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) -4120.7[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 3.51

BOLT 1 Piece(s) Available 5 Day(s) 10360.5[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)

฿ 3.51

BOLT 1 Piece(s) Available 5 Day(s) 10380.5[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)

฿ 3.51

BOLT 1 Piece(s) Available 5 Day(s) 103100.5[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)

฿ 2,617.91

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10480.7[Stainless Steel] Equivalent to SUS304-Box/package

฿ 2,709.68

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104100.7[Stainless Steel] Equivalent to SUS304-Box/package

฿ 2,925.72

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104120.7[Stainless Steel] Equivalent to SUS304-Box/package

฿ 7.14

BOLT 1 Piece(s) Available 5 Day(s) 10580.8[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)

฿ 7.14

BOLT 1 Piece(s) Available 5 Day(s) 105100.8[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)

฿ 7.29

BOLT 1 Piece(s) 5 Day(s) 105120.8[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Additional Shape Washer Included
Application Standard