1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross-Head Pan Head Screw I = 3 (SW + ISO Flat W) for Thin Plate【250-1,600 Pieces Per Package】

Cross-Head Pan Head Screw I = 3 (SW + ISO Flat W) for Thin Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 696.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pan head-shaped screw with an embedded and unremovable spring and plain washer.

Part Number
CSPPNBIU-ST3W-M3-6
CSPPNBIU-ST3W-M3-8
CSPPNBIU-ST3W-M3-10
CSPPNBIU-ST3W-M4-10
CSPPNBIU-ST3W-M5-8
CSPPNBIU-ST3W-M5-12
CSPPNBIU-ST3W-M5-16
CSPPNBIU-ST3W-M5-20
CSPPNBIU-ST3W-M6-10
CSPPNBIU-ST3W-M6-12
CSPPNBIU-ST3W-M6-14
CSPPNBIU-ST3W-M6-16
CSPPNBIU-ST3W-M6-18
CSPPNBIU-ST3W-M6-20
CSPPNBIU-STC-M3-10
CSPPNBIU-STC-M4-10
CSPPNBIU-STC-M5-8
CSPPNBIU-STC-M5-12
CSPPNBIU-STC-M5-16
CSPPNBIU-STCB-M3-10
CSPPNBIU-STCNW-M3-10
CSPPNBIU-STN-M3-6
CSPPNBIU-STN-M5-16
CSPPNBIU-STSP3-M3-10
CSPPNBIU-STU-M3-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

฿ 1,199.62

BOLT 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) 10360.5[Trivalent Chromate] Trivalent White

฿ 1,199.62

BOLT 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) 10380.5[Trivalent Chromate] Trivalent White

฿ 1,161.29

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 103100.5[Trivalent Chromate] Trivalent White

฿ 860.53

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104100.7[Trivalent Chromate] Trivalent White

฿ 1,166.86

BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10580.8[Trivalent Chromate] Trivalent White

฿ 882.29

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105120.8[Trivalent Chromate] Trivalent White

฿ 870.97

BOLT 1 Pack(s)

450 Pieces Per Package

5 Day(s) 105160.8[Trivalent Chromate] Trivalent White

฿ 841.15

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 105200.8[Trivalent Chromate] Trivalent White

฿ 1,296.00

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 106101[Trivalent Chromate] Trivalent White

฿ 1,161.53

BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 106121[Trivalent Chromate] Trivalent White

฿ 1,045.16

BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 106141[Trivalent Chromate] Trivalent White

฿ 1,088.77

BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 106161[Trivalent Chromate] Trivalent White

฿ 1,120.77

BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 106181[Trivalent Chromate] Trivalent White

฿ 967.74

BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 106201[Trivalent Chromate] Trivalent White

฿ 772.70

BOLT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) -3100.5[Chromate Plating] Chromate Plating

฿ 774.19

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -4100.7[Chromate Plating] Chromate Plating

฿ 812.90

BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) -580.8[Chromate Plating] Chromate Plating

฿ 774.19

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -5120.8[Chromate Plating] Chromate Plating

฿ 696.77

BOLT 1 Pack(s)

450 Pieces Per Package

5 Day(s) -5160.8[Chromate Plating] Chromate Plating

฿ 1,161.29

BOLT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) -3100.5[Chromate Plating] Black Chromate

฿ 1,161.29

BOLT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) 103100.5[Chromium free] Chrome Plating White

฿ 1,238.71

BOLT 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) 10360.5[Nickel Plating] Nickel Plating

฿ 1,045.16

BOLT 1 Pack(s)

450 Pieces Per Package

5 Day(s) 105160.8[Nickel Plating] Nickel Plating

฿ 1,741.94

BOLT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) 103100.5[Chromium free] Non-chrome Black

฿ 772.70

BOLT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) -3100.5[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material SWCH Equivalent Thread Type Metric coarse Tip Shape Flat End
Additional Shape Washer Included Sales Unit Box/package Application Standard