(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pan head-shaped screw with an embedded and unremovable spring and small plain washer.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,096.77 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,791.62 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,612.63 | FASTENING | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,377.68 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,322.58 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,816.00 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 1,300 Pieces Per Package | 13 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,482.17 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 13 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,238.71 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,483.05 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,822.48 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,499.43 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,349.34 | FASTENING | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,609.15 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,430.86 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,494.86 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,974.86 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,303.62 | FASTENING | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,239.62 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 844.13 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,045.16 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,045.16 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 989.72 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,053.34 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 985.53 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,297.15 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,134.86 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,029.34 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 774.19 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 921.91 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 967.74 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 815.62 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | - | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 981.32 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 883.36 | FASTENING | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | - | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 754.55 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,041.79 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 3 | 15 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,335.22 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,053.72 | FASTENING | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,009.53 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 859.43 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 888.77 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 679.28 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 722.82 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | - | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 812.90 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 929.03 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | - | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 936.39 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 861.34 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 774.19 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 774.19 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | - | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 774.19 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | - | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 619.35 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | - | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 2,322.58 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | - | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,393.55 | FASTENING | 1 Pack(s) | 1,800 Pieces Per Package | 13 Day(s) | - | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | - | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,326.15 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 3 | 15 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,380.58 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,888.53 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 1,300 Pieces Per Package | 13 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,393.55 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 13 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | - | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,045.16 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 13 Day(s) | - | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 959.86 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | - | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,238.71 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | - | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,083.87 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | - | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,238.71 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | - | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,083.87 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | - | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | - | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 967.74 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | - | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 967.74 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | - | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 967.74 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | - | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 929.03 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | - | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,659.36 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Chromium free] Chrome Plating White | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Chromium free] Chrome Plating White | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?