(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pan head-shaped screw with an embedded and unremovable spring and plain washer.
Part Number |
---|
CSPPNPI-ST3W-M3-6 |
CSPPNPI-ST3W-M4-8 |
CSPPNPI-STN-M4-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,654.48 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Trivalent Chromate] Trivalent White | ||
฿ 3,185.98 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Trivalent Chromate] Trivalent White | ||
฿ 2,529.48 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Nickel Plating] Nickel Plating |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Washer Included | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?