(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pan head-shaped screw with an embedded and unremovable spring and plain washer.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Tip Shape | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,774.19 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | Brass | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,825.15 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,742.86 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,400.00 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,514.29 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,468.58 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,942.86 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 18 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,755.43 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,700.58 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,761.53 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,609.15 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,625.81 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,725.72 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,625.81 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,426.29 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,866.67 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,637.34 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,703.23 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,490.32 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,509.68 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,910.86 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Not Provided] Fabric | [Flat End] Flat End | - | Box/package | ||
฿ 1,741.72 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Not Provided] Fabric | [Flat End] Flat End | - | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | - | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,057.69 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | - | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | - | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,438.48 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,582.45 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,625.81 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,559.62 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,354.84 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | - | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | - | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,668.44 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,269.33 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,375.16 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,834.10 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 18 | 0.5 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,931.05 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,001.53 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,804.96 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,898.67 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Flat End | - | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,054.10 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,129.03 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 3,144.00 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | Stainless Steel Plating | [Flat End] Flat End | - | Box/package | ||
฿ 3,286.45 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | Stainless Steel Plating | [Flat End] Flat End | - | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | - | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,057.69 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | - | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,625.81 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 5.33 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Stainless Steel] Equivalent to SUS304 | - | [Flat End] Rough head | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 7.35 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Stainless Steel] Equivalent to SUS304 | - | [Flat End] Rough head | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 10.10 ฿ 6.37 | BOLT | 1 Piece(s) | Same day | 10 | 4 | 8 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | [Flat End] Rough head | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 11.43 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] Equivalent to SUS304 | - | [Flat End] Rough head | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 17.53 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Stainless Steel] Equivalent to SUS304 | - | [Flat End] Rough head | Washer Included | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard |
How can we improve?
How can we improve?