(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw heads incorporate springs and flat washers to prevent slippage.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,719.52 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 6 | 0.5 | Brass | [Nickel Plating] Nickel Plating | ||
฿ 8,945.13 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | Brass | [Nickel Plating] Nickel Plating | ||
฿ 6,577.24 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 10 | 0.5 | Brass | [Nickel Plating] Nickel Plating | ||
฿ 8,129.03 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | Brass | [Nickel Plating] Nickel Plating | ||
฿ 3,300.31 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | ||
฿ 3,488.83 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | ||
฿ 2,744.42 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | ||
฿ 2,955.29 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | ||
฿ 3,175.31 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | ||
฿ 3,351.12 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | ||
฿ 4,294.72 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | ||
฿ 3,550.82 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Washer Included |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?