1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DR Hexagon Screw SP-3 (Spac - Waved Spring Lock Washer + JIS Flat W)【200-400 Pieces Per Package】

DR Hexagon Screw SP-3 (Spac - Waved Spring Lock Washer + JIS Flat W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,625.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Detailed shape] Standard
[Mounting hole dimensions] None
[Basic shape] Hex
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 6 8
[Length L (mm)] 16 18 20 25
[Pitch (mm)] 1 1.25
[Surface treatment] Chromate plating, Chromate plating, Black chromate, Dacrotized

Part Number
HXNND3-STC-M6-16
HXNND3-STC-M6-18
HXNND3-STC-M6-20
HXNND3-STC-M8-20
HXNND3-STC-M8-25
HXNND3-STCB-M6-16
HXNND3-STCB-M6-18
HXNND3-STCB-M6-20
HXNND3-STCB-M8-20
HXNND3-STD-M6-16
HXNND3-STD-M6-18
HXNND3-STD-M6-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

฿ 1,858.06

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 6161[Chromate Plating] Chromate Plating

฿ 1,858.06

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 6181[Chromate Plating] Chromate Plating

฿ 1,858.06

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 6201[Chromate Plating] Chromate Plating

฿ 1,625.81

BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 8201.25[Chromate Plating] Chromate Plating

฿ 2,225.81

BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 8251.25[Chromate Plating] Chromate Plating

฿ 2,383.24

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 6161[Chromate Plating] Black Chromate

฿ 2,477.42

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 6181[Chromate Plating] Black Chromate

฿ 2,477.42

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 6201[Chromate Plating] Black Chromate

฿ 2,167.74

BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 8201.25[Chromate Plating] Black Chromate

฿ 2,477.42

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 6161Dacromet

฿ 2,477.42

BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 6181Dacromet

฿ 2,477.42

BOLT 1 Pack(s)

400 Pieces Per Package

14 Day(s) 6201Dacromet

Loading...

  1. 1

Basic Information

Detailed Shape Standard Basic Shape Hex Material SWCH Equivalent
Thread Type Metric coarse Tip Shape Flat End Additional Shape Washer Included
Sales Unit Box/package Application Standard