1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Pan Head Screw Threaded Portion 50【1-800 Pieces Per Package】

Phillips Pan Head Screw Threaded Portion 50
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 16.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    * "Other special treatment" of surface treatment has the following specifications.
    3B-ZEC: ZEC Coat-Trivalent Black Base

Product Description

[Detailed shape] Pan
[Mounting hole shape] Phillips
[Basic shape] Standard (Round)
[Material] SWCH equivalent/Brass/SUS304 equivalent
[Surface treatment] None/Trivalent white/Trivalent black/ Unichrome plating/Hot dip galvanizing / Chromate plating / Green chromate / Black chromate / Nickel plating / Nickel under copper plating / Black nickel / Chrome plating / Parker / Trivalent stainless coat / German brown plating / Anti-seize coat / Other special treatment
[Screw thread type] Eyes
[Tip shape] Flat tip
[Additional shape] Standard
[Application] Standard
[Screw type] Half screw
[ Nominal of thread (M)] 2.6/3/4/5/6/8
[Pitch (mm)] 0.45/0.5 /0.7/0.8/1/1.25

Part Number
CSPPN50-BRN-M4-100
CSPPN50-ST3B-M3-55
CSPPN50-ST3B-M3-58
CSPPN50-ST3B-M3-60
CSPPN50-ST3B-M3-65
CSPPN50-ST3B-M3-68
CSPPN50-ST3B-M3-70
CSPPN50-ST3B-M3-72
CSPPN50-ST3B-M3-75
CSPPN50-ST3B-M3-80
CSPPN50-ST3B-M4-65
CSPPN50-ST3B-M4-70
CSPPN50-ST3B-M4-73
CSPPN50-ST3B-M4-75
CSPPN50-ST3B-M4-77
CSPPN50-ST3B-M4-80
CSPPN50-ST3B-M4-85
CSPPN50-ST3B-M4-90
CSPPN50-ST3B-M4-95
CSPPN50-ST3B-M4-100
CSPPN50-ST3B-M5-75
CSPPN50-ST3B-M5-80
CSPPN50-ST3B-M5-85
CSPPN50-ST3B-M5-90
CSPPN50-ST3B-M5-95
CSPPN50-ST3B-M5-100
CSPPN50-ST3B-M6-100
CSPPN50-ST3B-M6-105
CSPPN50-ST3B-M6-110
CSPPN50-ST3B-M6-115
CSPPN50-ST3B-M6-120
CSPPN50-ST3B-M6-125
CSPPN50-ST3B-M6-130
CSPPN50-ST3B-M6-140
CSPPN50-ST3B-M6-145
CSPPN50-ST3B-M6-150
CSPPN50-ST3B-ZEC-M5-75
CSPPN50-ST3W-M2.6-60
CSPPN50-ST3W-M3-55
CSPPN50-ST3W-M3-58
CSPPN50-ST3W-M3-60
CSPPN50-ST3W-M3-65
CSPPN50-ST3W-M3-68
CSPPN50-ST3W-M3-70
CSPPN50-ST3W-M3-72
CSPPN50-ST3W-M3-75
CSPPN50-ST3W-M3-80
CSPPN50-ST3W-M3-85
CSPPN50-ST3W-M3-90
CSPPN50-ST3W-M3-92
CSPPN50-ST3W-M3-95
CSPPN50-ST3W-M3-97
CSPPN50-ST3W-M3-100
CSPPN50-ST3W-M3-102
CSPPN50-ST3W-M3-105
CSPPN50-ST3W-M3-110
CSPPN50-ST3W-M3-115
CSPPN50-ST3W-M3-120
CSPPN50-ST3W-M3-125
CSPPN50-ST3W-M3-130
CSPPN50-ST3W-M3-135
CSPPN50-ST3W-M3-140
CSPPN50-ST3W-M3-145
CSPPN50-ST3W-M3-150
CSPPN50-ST3W-M3-160
CSPPN50-ST3W-M3-165
CSPPN50-ST3W-M3-170
CSPPN50-ST3W-M3-180
CSPPN50-ST3W-M3-190
CSPPN50-ST3W-M3-200
CSPPN50-ST3W-M3-210
CSPPN50-ST3W-M3-250
CSPPN50-ST3W-M4-65
CSPPN50-ST3W-M4-70
CSPPN50-ST3W-M4-73
CSPPN50-ST3W-M4-75
CSPPN50-ST3W-M4-77
CSPPN50-ST3W-M4-80
CSPPN50-ST3W-M4-85
CSPPN50-ST3W-M4-90
CSPPN50-ST3W-M4-95
CSPPN50-ST3W-M4-100
CSPPN50-ST3W-M4-105
CSPPN50-ST3W-M4-110
CSPPN50-ST3W-M4-112
CSPPN50-ST3W-M4-115
CSPPN50-ST3W-M4-120
CSPPN50-ST3W-M4-125
CSPPN50-ST3W-M4-130
CSPPN50-ST3W-M4-135
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit

฿ 59.81

SA1 BOLT 1 Piece(s) Available 5 Day(s) 104100[Nickel Plating] Nickel Plating[Brass] Brass0.7Low Quantity (can be purchased from one)

฿ 1,625.81

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10355[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,548.39

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10358[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,548.39

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10360[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,935.48

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10365[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 3,406.45

SA1 BOLT 1 Pack(s)

800 Pieces Per Package

13 Day(s) 10368[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 3,406.45

SA1 BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10370[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 2,980.65

SA1 BOLT 1 Pack(s)

700 Pieces Per Package

13 Day(s) 10372[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 2,980.65

SA1 BOLT 1 Pack(s)

700 Pieces Per Package

13 Day(s) 10375[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 2,516.13

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10380[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,161.29

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10465[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,277.42

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

13 Day(s) 10470[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,393.55

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10473[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,393.55

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10475[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,625.81

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

13 Day(s) 10477[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,625.81

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10480[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,858.06

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10485[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 2,477.42

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10490[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 2,632.26

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10495[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 2,632.26

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 104100[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,393.55

SA1 BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10575[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,562.67

SA1 BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10580[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 2,670.97

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10585[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 2,225.81

SA1 BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10590[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 2,419.35

SA1 BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10595[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 2,419.35

SA1 BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 105100[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,741.94

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

13 Day(s) 106100[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 2,322.58

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

13 Day(s) 106105[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 2,322.58

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

13 Day(s) 106110[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 2,113.55

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

13 Day(s) 106115[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 2,264.52

SA1 BOLT 1 Pack(s)

130 Pieces Per Package

13 Day(s) 106120[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 2,961.29

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

13 Day(s) 106125[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 2,369.03

SA1 BOLT 1 Pack(s)

120 Pieces Per Package

13 Day(s) 106130[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 3,658.06

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

13 Day(s) 106140[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 3,541.94

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

13 Day(s) 106145[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 3,832.26

SA1 BOLT 1 Pack(s)

150 Pieces Per Package

13 Day(s) 106150[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 1,687.35

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

19 Day(s) 10575Other special processings[Steel] SWCH Equivalent0.8Low Quantity (can be purchased from one)

฿ 5,419.35

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 102.660[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.45Box/package

฿ 1,325.72

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10355[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 1,285.16

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10358[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 1,264.77

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10360[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 1,548.39

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10365[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,706.29

SA1 BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10368[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,787.10

SA1 BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10370[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,438.71

SA1 BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10372[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,438.71

SA1 BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10375[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,026.67

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10380[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,241.53

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10385[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,241.53

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10390[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,012.58

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10392[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,012.90

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10395[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,012.90

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10397[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 2,012.90

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 103100[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 3,096.77

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 103102[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 3,096.77

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 103105[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 3,096.77

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 103110[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 5,032.26

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 103115[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 5,032.26

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 103120[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 5,419.35

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 103125[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 6,503.23

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103130[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 7,664.52

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103135[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 6,967.74

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103140[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 7,356.19

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103145[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 7,356.19

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103150[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 9,754.84

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103160[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 10,938.67

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103165[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 10,219.35

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103170[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 12,114.58

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103180[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 11,465.15

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103190[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 13,847.62

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103200[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 12,924.19

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103210[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 18,358.86

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103250[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 929.03

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10465[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 1,009.53

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10470[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 1,084.19

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10473[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 1,084.19

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10475[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 1,324.96

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10477[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 1,324.96

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10480[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 1,449.15

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10485[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 1,932.19

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10490[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 2,085.72

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10495[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 2,085.72

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 104100[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 2,941.94

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 104105[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 2,574.19

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 104110[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 2,871.62

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 104112[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 2,871.62

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 104115[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 2,871.62

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 104120[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 2,845.16

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 104125[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 3,017.53

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 104130[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

฿ 3,363.05

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 104135[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.7Box/package

Loading...

Basic Information

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Half Thread