(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This can be tightened with a flathead screwdriver or Phillips head screwdriver.
[Detailed shape] Pan.
[Mounting hole shape] Phillips or flathead
[Basic shape] Standard (round).
[Material] SWCH equivalent/SUS304 equivalent/brass
[Surface treatment] None/Chromium white/Chromium black/Unichrome plating/Chromate plating/Trivalent white/Trivalent black/Nickel plating/Chrome plating/Black chromate/Green chromate/Trivalent stainless coat/German brown plating/Black coating / Baking prevention coat / Other special treatment.
[Thread type] Metric coarse
[Tip shape] Flat tip
[Additional shape] Standard
[Use] Standard
[Screw type] All screws
[Nominal designation of screw (M)] 2/2.6/3/3.5/4/5/6
[Length L (mm)] 3 to 90
[Pitch (mm)] 0.4/0.45/0.5/0.6/0.7/0.8/1
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2.71 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 5 | [Not Provided] No | [Brass] Brass | 0.5 | Low Quantity (can be purchased from one) | ||
฿ 2.71 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | [Not Provided] No | [Brass] Brass | 0.5 | Low Quantity (can be purchased from one) | ||
฿ 2.71 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | [Not Provided] No | [Brass] Brass | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 3.92 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | [Not Provided] No | [Brass] Brass | 0.7 | Low Quantity (can be purchased from one) | ||
฿ 3.36 ฿ 1.75 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 10 | [Not Provided] No | [Brass] Brass | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 2,852.58 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | [Not Provided] No | [Brass] Brass | 0.8 | Box/package | ||
฿ 5.74 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 10 | [Not Provided] No | [Brass] Brass | 0.8 | Low Quantity (can be purchased from one) | ||
฿ 15.21 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | [Not Provided] No | [Brass] Brass | 1 | Low Quantity (can be purchased from one) | ||
฿ 2.71 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 5 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.5 | Low Quantity (can be purchased from one) | ||
฿ 2.71 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.5 | Low Quantity (can be purchased from one) | ||
฿ 2.71 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 3.30 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 10 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 3.32 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 12 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.5 | Low Quantity (can be purchased from one) | ||
฿ 3.32 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 15 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.5 | Low Quantity (can be purchased from one) | ||
฿ 3.82 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 6 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 3.92 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.7 | Low Quantity (can be purchased from one) | ||
฿ 3.92 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.7 | Low Quantity (can be purchased from one) | ||
฿ 4.46 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 4.99 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 14 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 5.76 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 15 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 4.99 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 16 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 5.30 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 8 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.8 | Low Quantity (can be purchased from one) | ||
฿ 6.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 10 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.8 | Low Quantity (can be purchased from one) | ||
฿ 6.95 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | [Nickel Plating] Nickel Plating | [Brass] Brass | 0.8 | Low Quantity (can be purchased from one) | ||
฿ 14.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | [Nickel Plating] Nickel Plating | [Brass] Brass | 1 | Low Quantity (can be purchased from one) | ||
฿ 1,362.29 | SA11 FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 4 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 967.74 | SA11 FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 851.61 | SA11 FASTENING | 1 Pack(s) | 2,200 Pieces Per Package | 13 Day(s) | 10 | 3 | 7 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 891.81 | FASTENING | 1 Pack(s) | 2,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 841.15 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 1,196.19 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 1,548.39 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 14 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 981.12 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 15 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 1,005.31 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 940.00 | SA11 FASTENING | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 3 | 18 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 890.57 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 929.03 | SA11 FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 25 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 884.52 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 30 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 965.34 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 3 | 40 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 3 | 45 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 1,393.55 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 3 | 50 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.5 | Box/package | ||
฿ 3,096.77 | SA11 FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 13 Day(s) | 10 | 3.5 | 4 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 2,413.94 | SA11 FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 13 Day(s) | 10 | 3.5 | 5 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,815.10 | SA11 FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 3.5 | 6 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,435.74 | SA11 FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 3.5 | 8 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,536.77 | SA11 FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 3.5 | 10 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,238.71 | SA11 FASTENING | 1 Pack(s) | 1,600 Pieces Per Package | 13 Day(s) | 10 | 3.5 | 14 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,393.55 | SA11 FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3.5 | 20 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,205.02 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3.5 | 25 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,858.06 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 3.5 | 40 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,393.55 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 3.5 | 45 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,354.84 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 3.5 | 50 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.6 | Box/package | ||
฿ 1,761.29 | SA11 FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 5 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,079.08 | SA11 FASTENING | 1 Pack(s) | 2,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,078.03 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 911.13 | SA11 FASTENING | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 11 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 998.48 | SA11 FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,393.55 | SA11 FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 13 Day(s) | 10 | 4 | 15 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 871.62 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 896.77 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,045.16 | SA11 FASTENING | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 812.90 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 6 Day(s) | 10 | 4 | 23 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 849.15 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 873.29 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 967.74 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 32 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 841.15 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 35 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 4 | 40 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 45 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,097.42 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 4 | 50 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.7 | Box/package | ||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 5 | 5 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 5 | 6 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 914.91 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,045.16 | SA11 FASTENING | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,016.77 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,238.71 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,083.87 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 5 | 15 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,009.15 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 5 | 18 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 967.74 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,354.84 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,393.55 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,354.84 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 35 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,238.71 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 5 | 40 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,083.87 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | 10 | 5 | 45 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,045.16 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 5 | 50 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 5 | 55 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | ||
฿ 1,157.42 | SA11 FASTENING | 1 Pack(s) | 230 Pieces Per Package | 13 Day(s) | 10 | 5 | 60 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package |
Loading...
Mounting Hole Shape | Phillips or Flathead | Detailed Shape | Pan | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?