(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Can be used with various tightening tools such as boxes, spanners, monkeys, Phillips screwdrivers, flathead screwdrivers, etc.
・Because it has a flange, it prevents the seat surface from loosening due to depression.
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Non-chrome black, Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chromate plating, Stainless steel coating, Stainless steel coating, Trivalent stainless steel coating
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Strength Class (Steel) | Strength Class (Stainless Steel) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,477.42 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,858.06 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,819.43 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 2,457.53 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 2,129.03 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 30 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 2,090.32 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 8 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,858.06 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 2,012.90 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,761.29 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | 10 | 6 | 15 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,819.81 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,354.84 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 2,167.74 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,645.16 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,838.71 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,703.23 | SA1 BOLT | 1 Pack(s) | 220 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,579.35 | SA1 BOLT | 1 Pack(s) | 170 Pieces Per Package | 5 Day(s) | 10 | 6 | 50 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,752.00 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,575.24 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 2,322.58 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 2,299.35 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 13 Day(s) | 10 | 8 | 30 | [Trivalent Chromate] Trivalent Black | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 2,060.19 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,625.81 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,456.39 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 2,090.32 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,848.39 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,667.81 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 8 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,634.67 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,490.32 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,490.32 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,761.29 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,354.84 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,491.81 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,447.74 | SA1 BOLT | 1 Pack(s) | 220 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,316.13 | SA1 BOLT | 1 Pack(s) | 170 Pieces Per Package | 13 Day(s) | 10 | 6 | 50 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,463.23 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,335.48 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,935.48 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,881.29 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | [Trivalent Chromate] Trivalent White | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,482.29 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | [Not Provided] Fabric | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,074.29 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | [Not Provided] Fabric | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,003.81 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | [Not Provided] Fabric | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,393.55 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | [Not Provided] Fabric | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,018.67 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | [Not Provided] Fabric | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,018.67 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | [Not Provided] Fabric | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,156.19 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | [Not Provided] Fabric | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,010.29 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | [Not Provided] Fabric | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 898.67 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | [Not Provided] Fabric | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 5 | 10 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 5 | 12 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,126.10 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 16 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,045.16 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | - | 5 | 20 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,448.39 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 5 | 25 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,287.62 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 30 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,219.35 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | - | 6 | 8 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,136.00 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 6 | 10 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,183.62 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 6 | 12 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,083.87 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 15 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,083.87 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 16 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 803.81 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 6 | 20 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,219.35 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 25 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 936.39 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 6 | 30 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,010.29 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 6 | 35 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 936.77 | SA1 BOLT | 1 Pack(s) | 220 Pieces Per Package | 5 Day(s) | - | 6 | 40 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 855.48 | SA1 BOLT | 1 Pack(s) | 170 Pieces Per Package | 5 Day(s) | - | 6 | 50 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,045.16 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | - | 8 | 16 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 944.39 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 20 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,393.55 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 8 | 25 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,323.87 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | - | 8 | 30 | [Chromate Plating] Chromate Plating | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,858.06 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | - | 5 | 12 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 16 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,567.74 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 13 Day(s) | - | 5 | 20 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 2,322.58 | SA1 BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 5 | 25 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 2,129.03 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | - | 5 | 30 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 0.8 | Box/package | 4.8 | - | ||
฿ 1,916.13 | SA1 BOLT | 1 Pack(s) | 450 Pieces Per Package | 13 Day(s) | - | 6 | 8 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,703.23 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | - | 6 | 10 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,858.06 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | - | 6 | 12 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,761.29 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | - | 6 | 15 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,755.87 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 16 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,354.84 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | - | 6 | 20 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 2,032.26 | SA1 BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 25 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 6 | 30 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 6 | 35 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,618.06 | SA1 BOLT | 1 Pack(s) | 220 Pieces Per Package | 5 Day(s) | - | 6 | 40 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,456.39 | SA1 BOLT | 1 Pack(s) | 170 Pieces Per Package | 5 Day(s) | - | 6 | 50 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1 | Box/package | 4.8 | - | ||
฿ 1,811.61 | SA1 BOLT | 1 Pack(s) | 180 Pieces Per Package | 13 Day(s) | - | 8 | 16 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - | ||
฿ 1,625.81 | SA1 BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | - | 8 | 20 | [Chromate Plating] Black Chromate | [Steel] SWCH Equivalent | 1.25 | Box/package | 4.8 | - |
Loading...
Mounting Hole Shape | Phillips or Flathead | Detailed Shape | Standard | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Hex | Tip Shape | Flat End | Additional Shape | Flanged |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?