(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Shape]
· Nylon ring is caulked on the outlet side of the nut.
· Nylon material is 66 nylon.
[Features]
· When the nut is tightened, a male thread is made on the nylon ring, and the friction of that part creates a locking effect.
· There is little torque drop even after repeated use.
· Because it is nylon, it will not damage the bolt.
· Can be used at -40 °C to 120 °C
[Materials] S45C, Equivalent to steel SWCH, SUS303, Titanium, Brass.
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating
[Nominal designation of screw (M)] 1/2/2.6/3/4/5/6/8/10/12/14/16/16/18/20/22/24/27/30/33/36
[Application/Function] Prevents loosening
[Type of screw thread] Metric coarse.
[Details of locking] Nylon nut
SWCH Equivalent, Brass
Screw Nominal (d) | Pitch Coarse Thread | Flat Diameter (S) | Height (m) |
---|---|---|---|
M2 | 0.4 | 4.5 | 2.5 |
M2.6 | 0.45 | 5 | 3.0 |
M3 | 0.5 | 5.5 | 4.3 |
M4 | 0.7 | 7 | 5.5 |
M5 | 0.8 | 8 | 6.0 |
M6 | 1.0 | 10 | 8.0 |
M8 | 1.25 | 13 | 9.8 |
M10 | 1.5 | 17 | 12 |
M12 | 1.75 | 19 | 14.4 |
M14 | 2.0 | 22 | 16 |
M16 | 2.0 | 24 | 18 |
M18 | 2.5 | 27 | 20 |
M20 | 2.5 | 30 | 20 |
M22 | 2.5 | 32 | 22 |
M24 | 3.0 | 36 | 24 |
M27 | 3.0 | 41 | 27 |
M30 | 3.5 | 46 | 30 |
Stainless Steel, S45C, Titanium
Screw Nominal (d) | Pitch Coarse Thread | Flat Diameter (S) | Height (m) |
---|---|---|---|
M1 | 0.25 | 2.25 | 1.5 |
M2 | 0.4 | 4 | 2.4 |
M3 | 0.5 | 5.5 | 4 |
M4 | 0.7 | 7 | 5 |
M5 | 0.8 | 8 | 6.5 |
M6 | 1.0 | 10 | 8 |
M8 | 1.25 | 13 | 9.8 |
M10 | 1.5 | 17 | 12 |
M12 | 1.75 | 19 | 14.4 |
M14 | 2.0 | 22 | 16 |
M16 | 2.0 | 24 | 18 |
M18 | 2.5 | 27 | 20 |
M20 | 2.5 | 30 | 22 |
M22 | 2.5 | 32 | 23.4 |
M24 | 3.0 | 36 | 24 |
M27 | 3.0 | 41 | 27 |
M30 | 3.5 | 46 | 30 |
M33 | 3.5 | 50 | 33 |
M36 | 4.0 | 55 | 36 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10.89 ฿ 3.14 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | Brass | - | Low Quantity (can be purchased from one) | - | |||
฿ 5.80 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | Brass | - | Low Quantity (can be purchased from one) | - | ||
฿ 12.93 ฿ 6.65 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | Brass | - | Low Quantity (can be purchased from one) | - | |||
฿ 13.60 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | Brass | - | Low Quantity (can be purchased from one) | - | ||
฿ 24.60 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | Brass | - | Low Quantity (can be purchased from one) | - | ||
฿ 271.62 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | Brass | - | Low Quantity (can be purchased from one) | - | ||
฿ 47,891.05 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 35,607.24 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 8 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 16,108.96 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 10 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 14,927.24 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 12 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 13,558.86 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 14 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 237.34 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 12,625.91 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 5 Day(s) | 10 | 20 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 8,876.19 | FASTENING | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | 10 | 24 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 102.86 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 8 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 15,860.19 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 10 | [Steel] S45C | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
฿ 14,553.91 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 12 | [Steel] S45C | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
฿ 11,058.67 | FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | - | 16 | [Steel] S45C | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
฿ 46.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 6 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 111.10 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 8 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 103.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 10 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 133.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 12 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 121.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 14 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 193.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 16 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 197.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 18 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 243.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 20 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 375.62 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 22 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 416.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 24 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 6,422.10 | FASTENING | 1 Pack(s) | 12 Pieces Per Package | 5 Day(s) | - | 30 | [Steel] S45C | Bright Chromate Plating | Box/package | Bright Chromate Plating | ||
฿ 610.29 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 33 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 927.24 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 36 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 12,342.86 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
฿ 8.69 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | |||
฿ 9.68 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | ||
฿ 10.14 ฿ 5.23 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | |||
฿ 3,251.61 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 8 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
฿ 3,177.53 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 10 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
฿ 88.42 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 8.85 | FASTENING | 1 Piece(s) | Same day | 10 | 2.6 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 7.18 ฿ 2.02 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 7.23 ฿ 2.34 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 6.78 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 9.50 ฿ 4.85 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 14.08 ฿ 7.22 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 22.24 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 29.96 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 37.30 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 14 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 51.80 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 72.90 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 18 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 186.02 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 386.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 24 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 6.88 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | [Steel] SWCH Equivalent | - | Box/package | - | |||
฿ 9,290.32 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 4 | [Steel] SWCH Equivalent | - | Box/package | - | ||
฿ 7.99 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
฿ 8.25 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
฿ 33.34 | SA11 FASTENING | 1 Piece(s) | Available | Same day | 10 | 10 | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
฿ 8,129.03 | SA11 FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | - | 3 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
฿ 7.48 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 4 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 3.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 5 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 3.60 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 6 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 10.83 ฿ 4.67 | FASTENING | 1 Piece(s) | Same day | - | 8 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | |||
฿ 17.20 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 10 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 22.99 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | |||
฿ 34.30 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 14 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 47.40 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 16 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 121.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 20 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 274.20 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 22 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 195.70 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 24 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 20,903.23 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | - | 2 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
฿ 8.26 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 3 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Black Chromate | |||
฿ 8.31 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 4 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Black Chromate | |||
฿ 10.00 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 5 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Black Chromate | |||
฿ 9.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 6 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Black Chromate | ||
฿ 2,780.58 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 8 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
฿ 7,741.94 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | - | 5 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
฿ 3,870.97 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 6 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
฿ 2,477.42 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 10 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
฿ 2,612.90 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
฿ 3,046.06 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 8 | [Steel] SWCH Equivalent | Painting / Coating | Box/package | - | ||
฿ 6.15 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 3 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 6.21 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 4 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 5.81 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 5 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 5.81 | FASTENING | 1 Piece(s) | Same day | - | 6 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 9.57 | FASTENING | 1 Piece(s) | 5 Day(s) | - | 8 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 15.31 ฿ 7.08 | FASTENING | 1 Piece(s) | Same day | - | 10 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 21.26 ฿ 9.22 | FASTENING | 1 Piece(s) | Same day | - | 12 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 30.97 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 14 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 37.85 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 16 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 288.75 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 20 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 274.20 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 22 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric coarse | Locking Details | Nylon Nut |
---|---|---|---|---|---|
Hex Nut Type | A Type |
How can we improve?
How can we improve?