1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut 2 Types【1-8,000 Pieces Per Package】

Hex Nut 2 Types
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 0.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some differences from the handling on the standard table. Please understand in advance.
  • This product image is a representative image. For details, see the product standard.
  • ※Other special treatment of surface treatment has the following specifications:
    3W-ZEC: ZEC coat trivalent white base
    3B-ZEC: ZEC coat trivalent black base

Product Description

[Materials] Steel S45C, Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS316, SUS316L, Brass.
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, painting, coating, silver/copper/tin plating
[Nominal designation of screw (M)] 2 to 64
[Application/Function] Standard
[Type of screw thread] Metric coarse
[Hexagon nut standard] 2 types

Part Number
HNT2-316-M6
HNT2-316-M8SALE
HNT2-316-M10
HNT2-316-M12
HNT2-316-M14
HNT2-316-M16
HNT2-316-M18
HNT2-316-M20
HNT2-316-M22
HNT2-316-M24
HNT2-316-M30
HNT2-316-M33
HNT2-316L-M6
HNT2-316L-M8
HNT2-316L-M10
HNT2-316L-M12
HNT2-316L-M14
HNT2-316L-M16
HNT2-316L-M18
HNT2-316L-M20
HNT2-316L-M22
HNT2-316L-M24
HNT2-316L-M27
HNT2-316L-M30
HNT2-316L-M33
HNT2-316L-M36
HNT2-BR-M2.3
HNT2-BR-M2.5
HNT2-BR-M2.6
HNT2-BR-M3
HNT2-BR-M4
HNT2-BR-M5
HNT2-BRH-M2
HNT2-BRN-M2
HNT2-BRN-M2.6
HNT2-BRN-M3
HNT2-BRN-M4
HNT2-BRN-M5
HNT2-BRN-M6
HNT2-S45C3B-M6SALE
HNT2-S45C3B-M8
HNT2-S45C3B-M12
HNT2-S45C3W-M6
HNT2-S45C3W-M8
HNT2-S45C3W-M10
HNT2-S45C3W-M12SALE
HNT2-S45C3W-M14
HNT2-S45C3W-M16
HNT2-S45C-M20SALE
HNT2-S45C-M22
HNT2-S45C-M24
HNT2-S45C-M27
HNT2-S45C-M30
HNT2-S45C-M33
HNT2-S45C-M36
HNT2-S45C-M39
HNT2-S45C-M42
HNT2-S45C-M45
HNT2-S45C-M48
HNT2-S45C-M52
HNT2-S45C-M56
HNT2-S45C-M64
HNT2-S45CC-M6
HNT2-S45CC-M8
HNT2-S45CC-M10
HNT2-S45CC-M12
HNT2-S45CC-M14
HNT2-S45CCB-M6SALE
HNT2-S45CCB-M12SALE
HNT2-S45CH-M6
HNT2-S45CH-M8
HNT2-S45CH-M10
HNT2-S45CH-M12
HNT2-S45CH-M16
HNT2-S45CN-M6
HNT2-S45CN-M8
HNT2-S45CN-M10
HNT2-S45CN-M12
HNT2-S45CN-M16
HNT2-S45CP-M6SALE
HNT2-S45CP-M8SALE
HNT2-S45CP-M10
HNT2-S45CP-M12SALE
HNT2-S45CP-M14
HNT2-S45CP-M16
HNT2-S45CU-M6
HNT2-S45CU-M8
HNT2-S45CU-M10SALE
HNT2-S45CU-M12
HNT2-S45CU-M14
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

฿ 83.80

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 106[Stainless Steel] SUS316-Low Quantity (can be purchased from one)-

฿ 66.29

฿ 34.88

FASTENING 1 Piece(s) Same day 108[Stainless Steel] SUS316-Box/package-

฿ 17,070.97

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 1010[Stainless Steel] SUS316-Box/package-

฿ 14,933.34

FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1012[Stainless Steel] SUS316-Box/package-

฿ 304.90

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1014[Stainless Steel] SUS316-Box/package-

฿ 12,809.15

FASTENING 1 Pack(s)

90 Pieces Per Package

5 Day(s) 1016[Stainless Steel] SUS316-Box/package-

฿ 15,474.19

SA11 FASTENING 1 Pack(s)

75 Pieces Per Package

14 Day(s) 10-[Stainless Steel] SUS316-Box/package-

฿ 546.50

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1020[Stainless Steel] SUS316-Low Quantity (can be purchased from one)-

฿ 445.18

SA11 FASTENING 40 Piece(s) 14 Day(s) 10-[Stainless Steel] SUS316-Box/package-

฿ 13,087.74

SA11 FASTENING 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1024[Stainless Steel] SUS316-Box/package-

฿ 16,346.32

SA11 FASTENING 1 Pack(s)

18 Pieces Per Package

14 Day(s) 1030[Stainless Steel] SUS316-Box/package-

฿ 11,763.87

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

14 Day(s) 1033[Stainless Steel] SUS316-Box/package-

฿ 80.80

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 106[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-

฿ 113.20

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-

฿ 108.39

SA11 FASTENING 1 Piece(s) 5 Day(s) 1010[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-

฿ 204.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1012[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-

฿ 19,605.68

FASTENING 1 Pack(s)

130 Pieces Per Package

5 Day(s) 1014[Stainless Steel] SUS316L-Box/package-

฿ 357.90

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1016[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-

฿ 19,977.15

FASTENING 1 Pack(s)

75 Pieces Per Package

5 Day(s) 10-[Stainless Steel] SUS316L-Box/package-

฿ 519.48

SA11 FASTENING 1 Piece(s) 5 Day(s) 1020[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-

฿ 821.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-[Stainless Steel] SUS316L-Box/package-

฿ 1,074.60

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1024[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-

฿ 18,406.48

FASTENING 1 Pack(s)

21 Pieces Per Package

5 Day(s) 1027[Stainless Steel] SUS316L-Box/package-

฿ 2,324.20

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1030[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-

฿ 16,606.45

FASTENING 1 Pack(s)

10 Pieces Per Package

14 Day(s) 1033[Stainless Steel] SUS316L-Box/package-

฿ 4,178.60

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1036[Stainless Steel] SUS316L-Box/package-

฿ 4,342.86

SA11 FASTENING 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 102.3[Brass] Brass-Box/package-

฿ 3,705.91

FASTENING 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 102.5[Brass] Brass-Box/package-

฿ 3,937.53

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 102.6[Brass] Brass-Box/package-

฿ 2,200.39

FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 103[Brass] Brass-Box/package-

฿ 4,053.34

FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 104[Brass] Brass-Box/package-

฿ 3,870.97

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 105[Brass] Brass-Box/package-

฿ 9,290.32

SA11 FASTENING 1 Pack(s)

8,000 Pieces Per Package

14 Day(s) 102[Brass] BrassChrome PlatingBox/packageChrome Plating

฿ 6,948.58

SA11 FASTENING 1 Pack(s)

8,000 Pieces Per Package

5 Day(s) 102[Brass] BrassNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 4,169.15

FASTENING 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 102.6[Brass] BrassNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 2,432.00

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 103[Brass] BrassNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 4,400.77

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 104[Brass] BrassNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 4,258.06

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 105[Brass] BrassNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 3,648.00

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106[Brass] BrassNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 5.72

฿ 3.01

FASTENING 1 Piece(s) Same day -6[Steel] S45CTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black

฿ 2,787.10

FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 108[Steel] S45CTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

฿ 21.87

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1012[Steel] S45CTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

฿ 6.67

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 106[Steel] S45CTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 7.35

FASTENING 1 Piece(s) Same day 108[Steel] S45CTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 13.94

FASTENING 1 Piece(s) Same day 1010[Steel] S45CTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 16.67

฿ 8.91

FASTENING 1 Piece(s) Same day 1012[Steel] S45CTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 22.86

SA11 FASTENING 1 Piece(s) Available Same day 1014[Steel] S45CTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 36.34

FASTENING 1 Piece(s) Available 5 Day(s) -16[Steel] S45CTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 56.90

฿ 27.80

FASTENING 1 Piece(s) Same day 1020[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 51.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 70.06

SA11 FASTENING 1 Piece(s) 5 Day(s) 1024[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 87.62

FASTENING 1 Piece(s) 5 Day(s) 1027[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 151.74

SA11 FASTENING 1 Piece(s) 5 Day(s) 1030[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 165.59

FASTENING 1 Piece(s) 5 Day(s) 1033[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 179.81

FASTENING 1 Piece(s) 5 Day(s) 1036[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 386.29

FASTENING 1 Piece(s) 5 Day(s) 1039[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 424.77

FASTENING 1 Piece(s) 5 Day(s) 1042[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 582.48

FASTENING 1 Piece(s) 5 Day(s) 1045[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 640.00

FASTENING 1 Piece(s) 5 Day(s) 1048[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 902.48

FASTENING 1 Piece(s) 5 Day(s) 1052[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 988.96

FASTENING 1 Piece(s) 5 Day(s) 1056[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 1,458.29

FASTENING 1 Piece(s) 5 Day(s) 1064[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 2.70

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -6[Steel] S45CChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating

฿ 11.43

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -8[Steel] S45CChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating

฿ 10.60

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -10[Steel] S45CChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating

฿ 14.50

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -12[Steel] S45CChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating

฿ 1,526.00

FASTENING 1 Pack(s)

130 Pieces Per Package

5 Day(s) -14[Steel] S45CChromate PlatingBox/package[Chromate Plating] Chromate Plating

฿ 2,903.23

฿ 1,383.10

FASTENING 1 Pack(s)

1,500 Pieces Per Package

Same day -6[Steel] S45CChromate PlatingBox/package[Chromate Plating] Black Chromate

฿ 2,223.48

฿ 1,010.57

FASTENING 1 Pack(s)

200 Pieces Per Package

Same day -12[Steel] S45CChromate PlatingBox/package[Chromate Plating] Black Chromate

฿ 4,064.52

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

13 Day(s) 106[Steel] S45CChrome PlatingBox/packageChrome Plating

฿ 2,787.10

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

13 Day(s) 108[Steel] S45CChrome PlatingBox/packageChrome Plating

฿ 2,438.71

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

13 Day(s) 1010[Steel] S45CChrome PlatingBox/packageChrome Plating

฿ 2,477.42

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) 1012[Steel] S45CChrome PlatingBox/packageChrome Plating

฿ 2,299.35

SA11 FASTENING 1 Pack(s)

90 Pieces Per Package

13 Day(s) 1016[Steel] S45CChrome PlatingBox/packageChrome Plating

฿ 2,903.23

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

13 Day(s) 106[Steel] S45CNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 2,322.58

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

13 Day(s) 108[Steel] S45CNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 2,322.58

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

13 Day(s) 1010[Steel] S45CNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 2,245.16

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) 1012[Steel] S45CNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 1,985.81

SA11 FASTENING 1 Pack(s)

90 Pieces Per Package

13 Day(s) 1016[Steel] S45CNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 3.55

฿ 1.86

FASTENING 1 Piece(s) Same day 106[Steel] S45CParkerLow Quantity (can be purchased from one)Parker

฿ 8.67

฿ 3.71

FASTENING 1 Piece(s) Same day 108[Steel] S45CParkerLow Quantity (can be purchased from one)Parker

฿ 12.02

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1010[Steel] S45CParkerLow Quantity (can be purchased from one)Parker

฿ 16.26

฿ 7.28

FASTENING 1 Piece(s) Same day 1012[Steel] S45CParkerLow Quantity (can be purchased from one)Parker

฿ 22.81

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1014[Steel] S45CParkerLow Quantity (can be purchased from one)Parker

฿ 29.50

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1016[Steel] S45CParkerLow Quantity (can be purchased from one)Parker

฿ 2.70

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -6[Steel] S45CBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

฿ 10.02

FASTENING 1 Piece(s) Available Same day -8[Steel] S45CBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

฿ 13.85

฿ 6.37

FASTENING 1 Piece(s) Same day -10[Steel] S45CBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

฿ 17.57

SA11 FASTENING 1 Piece(s) 5 Day(s) -12[Steel] S45CBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

฿ 1,660.65

SA11 FASTENING 1 Pack(s)

130 Pieces Per Package

5 Day(s) -14[Steel] S45CBright Chromate PlatingBox/packageBright Chromate Plating

Loading...

Basic Information

Thread Type Metric coarse Applications, Functions Standard Hex Nut Type Type2