1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut Class 1 (Old JIS Standard)【1-3,500 Pieces Per Package】

Hex Nut Class 1 (Old JIS Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing

Part Number
HNT1F-ST3B-M3
HNT1F-ST3B-M5
HNT1F-ST3B-M8
HNT1F-ST3W-M3
HNT1F-ST3W-M4
HNT1F-ST3W-M5
HNT1F-ST3W-M8
HNT1F-ST-M3
HNT1F-ST-M4
HNT1F-ST-M5
HNT1F-ST-M8SALE
HNT1F-STC-M3
HNT1F-STC-M4
HNT1F-STC-M5
HNT1F-STC-M8
HNT1F-STCB-M3
HNT1F-STCB-M8
HNT1F-STH-M3
HNT1F-STH-M8
HNT1F-STN-M8
HNT1F-STU-M3
HNT1F-STU-M4
HNT1F-STU-M5
HNT1F-STU-M8
HNT1F-SUS-M3
HNT1F-SUS-M4
HNT1F-SUS-M5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

฿ 1,545.30

FASTENING 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 103[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

฿ 814.73

FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 105[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

฿ 2,553.91

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 108[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

฿ 1,354.84

FASTENING 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 103[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White

฿ 958.84

FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 104[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White

฿ 774.19

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 105[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White

฿ 1,263.24

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 108[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White

฿ 1,258.67

SA11 FASTENING 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 103[Steel] SWCH Equivalent-Box/package-

฿ 789.68

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 104[Steel] SWCH Equivalent-Box/package-

฿ 974.86

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 105[Steel] SWCH Equivalent-Box/package-

฿ 7.62

฿ 6.11

FASTENING 1 Piece(s) Same day 108[Steel] SWCH Equivalent-Low Quantity (can be purchased from one)-

฿ 1,354.84

FASTENING 1 Pack(s)

3,500 Pieces Per Package

14 Day(s) -3[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Chromate Plating

฿ 671.25

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) -4[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Chromate Plating

฿ 1.94

SA11 FASTENING 1 Piece(s) 5 Day(s) -5[Steel] SWCH EquivalentChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating

฿ 894.48

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) -8[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Chromate Plating

฿ 1,354.84

FASTENING 1 Pack(s)

3,500 Pieces Per Package

14 Day(s) -3[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Black Chromate

฿ 1,194.24

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) -8[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Black Chromate

฿ 2,886.58

FASTENING 1 Pack(s)

3,500 Pieces Per Package

14 Day(s) 103[Steel] SWCH EquivalentChrome PlatingBox/packageChrome Plating

฿ 1,548.39

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 108[Steel] SWCH EquivalentChrome PlatingBox/packageChrome Plating

฿ 1,571.05

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 108[Steel] SWCH EquivalentNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 1,429.34

SA11 FASTENING 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) -3[Steel] SWCH EquivalentBright Chromate PlatingBox/packageBright Chromate Plating

฿ 675.49

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) -4[Steel] SWCH EquivalentBright Chromate PlatingBox/packageBright Chromate Plating

฿ 2.86

SA11 FASTENING 1 Piece(s) 5 Day(s) -5[Steel] SWCH EquivalentBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

฿ 6.67

FASTENING 1 Piece(s) Available 5 Day(s) -8[Steel] SWCH EquivalentBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

฿ 4.22

FASTENING 1 Piece(s) 5 Day(s) 103[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)-

฿ 3.87

FASTENING 1 Piece(s) 5 Day(s) 104[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)-

฿ 3.87

FASTENING 1 Piece(s) 5 Day(s) 105[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)-

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Standard Hex Nut Type Type1