1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Handle SHPF

Square Handle SHPF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square line handle. Select from 3 types of pitch.

 
Part Number
SHPF-1
SHPF-2
SHPF-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch D
(mm)

฿ 280.01

KNS PULL 1 Piece(s) 3 Day(s) 80

฿ 362.43

KNS PULL 1 Piece(s) 4 Day(s) 130

฿ 385.80

KNS PULL 1 Piece(s) 4 Day(s) 180

Loading...

  1. 1

Basic Information

Grip Material Zinc Die-Casting ZDC Height H(mm) 36 Main Body Type Imposition Type
Grip thickness(mm) 10 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Straight Grip surface treatment Chrome Plating Additional Function No
Handle Cross Sectional Shape Square type Mounting Screw Diameter M 5 Accessory Spring Washer, Flat Washer Included, Cross-Recessed Pan Head Bright Chromate (2 pcs.)