(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Male screw made of black nylon resin. The thread is made of steel, the surface is trivalent chromate treated and made of stainless steel. The cap is silver aluminum. Operating temperature max80° C min-20° C
Part Number |
---|
TS-32X10 |
TS-32X20 |
TS-40X16 |
TS-40X30 |
TS-50X30 |
TS-50X50 |
TS-60X30 |
TS-60X50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 155.60 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 10 | 32 | 26 | ||
฿ 160.29 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 20 | 32 | 26 | ||
฿ 182.39 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 16 | 40 | 30 | ||
฿ 195.41 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 30 | 40 | 30 | ||
฿ 215.27 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 30 | 50 | 35 | ||
฿ 228.92 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 50 | 50 | 35 | ||
฿ 309.85 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 30 | 60 | 41 | ||
฿ 321.85 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 50 | 60 | 41 |
Loading...
Mounting Section Type | Male thread (stepped) | Main Body, Type | Polygon | Knob Material | Black nylon resin PA6 |
---|---|---|---|---|---|
Mounting Section, Material | Steel SUM22L | Threaded End Machining | No | Set Screw Flat Machining | No |
Side Machined | No | Polygonal Shape, Type | Triangular | Additional Function | No |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent Chromate |
How can we improve?
How can we improve?