(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a male screw made of polished black polypropylene resin. The thread is made of steel, the surface is trivalent chromate treated and made of stainless steel. Operating temperature max80° C min-20° C
Part Number |
---|
FTK-16-B |
FTK-20-B |
FTK-20-B-SUS |
FTK-25-B |
FTK-25-B-SUS |
FTK-32-B |
FTK-32-B-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Mounting Section, Material | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 105.68 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M4 | 6 | [Brass] Brass C3604B | 16 | 13 | ||
฿ 109.47 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 5 | [Brass] Brass C3604B | 20 | 16 | ||
฿ 322.32 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 5 | [Stainless Steel] Stainless SUS303 | 20 | 16 | ||
฿ 114.17 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 8 | [Brass] Brass C3604B | 25 | 19 | ||
฿ 330.04 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 8 | [Stainless Steel] Stainless SUS303 | 25 | 19 | ||
฿ 140.03 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 10 | [Brass] Brass C3604B | 32 | 22 | ||
฿ 389.77 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 10 | [Stainless Steel] Stainless SUS303 | 32 | 22 |
Loading...
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Round Shape | Knob Material | Mat Black Polypropylene Resin PP |
---|---|---|---|---|---|
Round Shape, Type | Clamp Shape | Set Screw Flat Machining | No | Side Machined | Dimple |
Additional Function | No | Mounting Part Machining | Blind Hole | Knob Surface Treatment | No |
Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?