(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A JIS B2603-1-equivalent steel grip.
· A screw-in type. Please choose a screw size between M5 and M16 when placing an order.
Part Number |
---|
I-13 |
I-16 |
I-20 |
I-25 |
I-32 |
I-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Full Length * Excluding Threaded Part (mm) | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 237.04 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M5 | 35 | 13 | 30 | ||
฿ 260.09 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M6 | 47 | 16 | 40 | ||
฿ 349.91 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M8 | 58 | 20 | 50 | ||
฿ 445.93 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M10 | 70 | 25 | 60 | ||
฿ 807.01 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M12 | 93 | 32 | 80 | ||
฿ 1,109.27 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M16 | 104 | 36 | 90 |
Loading...
Type | Fixed Shape | Shape | Neck Shape | Handle Material | Steel SUM22 |
---|---|---|---|---|---|
Grip surface treatment | Chrome Plating | Mounting Section Material | Steel SUM22 | Mounting Section Surface Treatment | Chrome Plating |
Mounting Method | Male thread |
How can we improve?
How can we improve?