1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Rotary Grip C

Steel Rotary Grip C
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 326.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A JIS B2603-2-equivalent steel rotary grip. Since it is a screw-in type, choose a screw size between M5 and M16 while placing an order. A recommended grip for recessed type and flat type handle.

 
Part Number
C-13
C-16
C-20
C-25
C-32SALE
C-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 338.14

KNS GRIP 1 Piece(s) 3 Day(s) M5401335

฿ 326.26

KNS GRIP 1 Piece(s) 3 Day(s) M6531646

฿ 410.17

KNS GRIP 1 Piece(s) 3 Day(s) M8662058

฿ 500.27

KNS GRIP 1 Piece(s) 3 Day(s) M10852575

฿ 821.03

฿ 424.47

GRIP 1 Piece(s) Same day M121103294

฿ 971.66

KNS GRIP 1 Piece(s) 3 Day(s) M1612036106

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Neck Shape Handle Material Steel SUM22
Grip surface treatment Chrome Plating Mounting Section Material Steel SUM22 Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread