1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering plastic rotation grip E

Engineering plastic rotation grip E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The grip is made from nylon resin.
· A popular model with an excellent value

 
Part Number
E-20
E-25
E-32
E-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 197.98

KNS GRIP 1 Piece(s) 3 Day(s) M8652057.5

฿ 225.94

KNS GRIP 1 Piece(s) 3 Day(s) M10812570

฿ 376.65

KNS GRIP 1 Piece(s) 3 Day(s) M121033288

฿ 636.62

KNS GRIP 1 Piece(s) 4 Day(s) M1611431100

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Stick type (taper) Handle Material Black nylon resin PA6
Grip surface treatment No Mounting Section Material Steel SUM22 Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread