1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Ball Grip RBG

Rotating Ball Grip RBG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 681.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ball type rotary grip. Can be used as a grip for the handwheel of a forklift or nursing care vehicle.

 
Part Number
RBG-37
RBG-47
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 681.56

KNS GRIP 1 Piece(s) 3 Day(s) M8533731

฿ 847.13

KNS GRIP 1 Piece(s) 4 Day(s) M10694745

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape The shape of a ball Handle Material Black phenol resin
Grip surface treatment No Mounting Section Material Steel SUM22L Mounting Section Surface Treatment Trivalent Chromate
Mounting Method Male thread