(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Hanging bracket for refrigerant piping.
· It is now possible to raise and lower (lower part) by operation of just one part.
· Improved safety and operability with an integrated safety clip and spring for retention on the full thread bar.
· Locks automatically (by reaction force) as soon as the band is mounted thanks to the safety clip.
· It can be attached to both W⅜ full thread bars and 8 and 9 mm round bars.
· W3/8 full thread bars are able to withstand 25 kg. The resistance load of the 8 and 9 mm round rod is 12 kg.
· A safety clip is included with all types to prevent bands from coming off during construction.
· Epoxy resin electrodeposition coating.
Part Number |
---|
A12408-0037 |
A12408-0041 |
A12408-0056 |
A12408-0075 |
A12408-0080 |
A12408-0111 |
A12408-0376 |
A12408-0395 |
A12408-0408 |
A12408-0412 |
A12408-0427 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube Type | Compatible Size | Part number (Part number) |
---|---|---|---|---|---|---|---|---|
฿ 163.81 | AKG PIPE HANGERS | 1 Piece(s) | Available | 8 Day(s) | Copper Pipe / PVC Pipe | Diameter 46mm (VP20 + Heat-Retention Material) | SG-20A | |
฿ 153.53 | AKG PIPE HANGERS | 1 Piece(s) | Available | 8 Day(s) | Copper Pipe / PVC Pipe | Diameter 52mm (VP25 + Heat-Retention Material) | SG-25A | |
฿ 156.19 | AKG PIPE HANGERS | 1 Piece(s) | Available | 8 Day(s) | Copper Pipe / PVC Pipe | Diameter 58mm (VP30 + Heat-Retention Material) | SG-30A | |
฿ 148.79 | AKG PIPE HANGERS | 1 Piece(s) | 8 Day(s) | Copper Pipe / PVC Pipe | Diameter 67mm (VP40 + Heat-Retention Material) | SG-40A | ||
฿ 157.26 | AKG PIPE HANGERS | 1 Piece(s) | 8 Day(s) | Copper Pipe / PVC Pipe | Diameter 80mm (VP50 + Heat-Retention Material) | SG-50A | ||
฿ 168.14 | AKG PIPE HANGERS | 1 Piece(s) | 10 Day(s) | Copper Pipe / PVC Pipe | Diameter 100mm (VP65 + Heat-Retention Material) | SG-65A | ||
฿ 154.29 | AKG PIPE HANGERS | 1 Piece(s) | Available | 8 Day(s) | [Vinyl Chloride Tubes] Vinyl Chloride Pipe | Diameter 26mm (VP20) | SG-5A | |
฿ 161.15 | AKG PIPE HANGERS | 1 Piece(s) | Available | 8 Day(s) | [Vinyl Chloride Tubes] Vinyl Chloride Pipe | Diameter 32mm (VP25) | SG-10A | |
฿ 166.10 | AKG PIPE HANGERS | 1 Piece(s) | Available | 8 Day(s) | [Vinyl Chloride Tubes] Vinyl Chloride Pipe | Diameter 38mm (VP30) | SG-15A | |
฿ 162.67 | AKG PIPE HANGERS | 1 Piece(s) | Available | 8 Day(s) | [Vinyl Chloride Tubes] Vinyl Chloride Pipe | Diameter 47mm (VP40) | SG-23A | |
฿ 166.10 | AKG PIPE HANGERS | 1 Piece(s) | Available | 8 Day(s) | [Vinyl Chloride Tubes] Vinyl Chloride Pipe | Diameter 60mm (VP50) | SG-35A |
Loading...
Type | Hanging Band | Material | Steel | Surface Treatment | Epoxy Resin Electrodeposition Coating |
---|---|---|---|---|---|
Qty.(piece) | 1 |
How can we improve?
How can we improve?