1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Push Nut Stack

Flat Push Nut Stack
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Unlike push nut and CS-shaped retaining ring, no distinction between back and front depending on the direction of the jaws, making operations easy.
· Standard stack.
· The thrust load is between the push nut and the CS-type retaining ring.
· A guide is added to prevent misalignment during insertion.
· For shaft only.

 
Part Number
FSPN-2-SUS
FSPN-3-SUS
FSPN-4-SUS
FSPN-5-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Applicable Shaft or Hole d (reference)
(mm)
Applicable Shaft or Hole S (reference)
(mm)

฿ 1.91

RETAINING RING 1 Piece(s) 5 Day(s) 10221.62

฿ 2.78

RETAINING RING 1 Piece(s) 5 Day(s) 10332.63

฿ 3.78

RETAINING RING 1 Piece(s) Available 5 Day(s) 10443.64

฿ 4.24

RETAINING RING 1 Piece(s) Available 5 Day(s) 10554.65

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Material Stainless Steel
Retaining Ring Type Outer Ring Stopper Mounting Method Type Push-In (Insertion) Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring Surface Treatment No